SLLSEC6E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.2 | V |
VIN | DC input voltage | –0.5 | VCC + 0.5 | V |
VOUT | DC output voltage | –0.5 | VCC + 0.5 | V |
TSTG | Storage temperature | –65 | 150 | °C |
TJ | Operating junction temperature | –55 | 150 | °C |
TL | Lead temperature (soldering, 10 seconds) | 260 | °C |