SLLSEC6E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
The number of applications requiring Ethernet connectivity continues to increase. Along with this increased market demand is a change in application requirements. The DP83848-EP was designed to allow Ethernet connectivity in the harshest environments. Our device meets IEEE 802.3u standards over a military temperature range of –55°C to 125°C. This device is ideally suited for harsh environments for example avionics, defense and industrial control applications.
The DP83848-EP is a highly reliable, feature rich robust device which includes enhanced ESD protection, MII, and RMII for maximum flexibility in MPU selection all in a 48-pin PQFP package.
The DP83848-EP features integrated sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols, which ensures compatibility and interoperability with all other standards based Ethernet solutions.
PART NUMBER | PACKAGE | PACKAGE DIMENSIONS (W × L × H) |
---|---|---|
DP83848MPHPEP | PHP | 7.00 mm × 7.00 mm × 1.00 mm |
DP83848MPHPREP | ||
DP83848MPTBEP | PTB | 7.00 mm × 7.00 mm × 1.40 mm |
DP83848MPTBREP |