SLLSEC6E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
The power down and interrupt functions are multiplexed on pin 7 of the device. By default, this pin functions as a power down input and the interrupt function is disabled. Setting bit 0 (INT_OE) of MICR (0x11h) will configure the pin as an active low interrupt output.