The DP83848x device addresses the quality, reliability and small form factor required for space sensitive applications in embedded systems.
The DP83848x offers performance far exceeding the IEEE specifications, with superior interoperability and industry leading performance beyond 137 meters of Cat-V cable. The DP83848x also offers Auto-MDIX to remove cabling complications. DP83848x has superior ESD protection, greater than 4 kV Human Body Model, providing extremely high reliability and robust operation, ensuring a high-level performance in all applications.
DP83848J/K offers two flexible LED indicators one for Link and the other for Speed. In addition, both MII and RMII are supported ensuring ease and flexibility of design.
The DP83848H/M/T incorporates a 25-MHz clock out that eliminates the need and hence the space and cost, of an additional clock source component.
The DP83848x is offered in small 6-mm × 6-mm WQFN 40-pin package and is ideal for industrial controls, building/factory automation, transportation, test equipment and wire-less base stations.
Changes from D Revision (May 2008) to E Revision
DEVICE | TEMPERATURE RANGE | TEMPERATURE GRADE | |
---|---|---|---|
MIN | MAX | ||
DP83848J/M | 0°C | 70°C | Commercial |
DP83848K/T | -40°C | 85°C | Industrial |
DP83848H | -40°C | 125°C | Extreme |
The DP83848x pins are classified into the following interface categories (each interface is described in the sections that follow):
NOTE
Strapping pin option. See Section 4.8 for strap definitions.
All DP83848x signal pins are I/O cells regardless of the particular use. The definitions below define the functionality of the I/O cells for each pin.
NSQAU040 PIN # |
PIN NAME (DP83848J) |
NSQAU040 PIN # |
PIN NAME (DP83848J) |
|
---|---|---|---|---|
1 | IO_VDD | 21(1) | LED_SPEED/AN1 | |
2 | TX_CLK | 22 | LED_LINK/AN0 | |
3 | TX_EN | 23 | RESET_N | |
4 | TXD_0 | 24 | MDIO | |
5 | TXD_1 | 25 | MDC | |
6 | TXD_2 | 26 | IOVDD33 | |
7 | TXD_3 | 27 | X2 | |
8 | RESERVED | 28 | X1 | |
9 | RESERVED | 29 | DGND | |
10 | RESERVED | 30 | PFBIN2 | |
11 | RD– | 31 | RX_CLK | |
12 | RD+ | 32 | RX_DV/MII_MODE | |
13 | AGND | 33 | CRS/CRS_DV/LED_CFG | |
14 | TD – | 34 | RX_ER/MDIX_EN | |
15 | TD + | 35 | COL/PHYAD0 | |
16 | PFBIN1 | 36 | RXD_0/PHYAD1 | |
17 | AGND | 37 | RXD_1/PHYAD2 | |
18 | AVDD33 | 38 | RXD_2/PHYAD3 | |
19 | PFBOUT | 39 | RXD_3/PHYAD4 | |
20 | RBIAS | 40 | IOGND |
SIGNAL NAME | TYPE | PIN # | DESCRIPTION |
---|---|---|---|
MDC | I | 25 | MANAGEMENT DATA CLOCK: Synchronous clock to the MDIO management data input/output serial interface which may be asynchronous to transmit and receive clocks. The maximum clock rate is 25 MHz with no minimum clock rate. |
MDIO | I/O | 24 | MANAGEMENT DATA I/O: Bi-directional management instruction/data signal that may be sourced by the station management entity or the PHY. This pin requires a 1.5-kΩ pullup resistor. |
SIGNAL NAME | TYPE | PIN # | DESCRIPTION |
---|---|---|---|
COL | S, O, PU | 35 | MII COLLISION DETECT: Asserted high to indicate detection of a collision condition (simultaneous transmit and receive activity) in 10 Mb/s and 100 Mb/s Half-Duplex Modes. While in 10BASE-T Half-Duplex mode with heartbeat enabled this pin is also asserted for a duration of approximately 1 µs at the end of transmission to indicate heartbeat (SQE test). In Full Duplex Mode, for 10 Mb/s or 100 Mb/s operation, this signal is always logic 0. There is no heartbeat function during 10Mb/s full duplex operation. RMII COLLISION DETECT: Per the RMII Specification, no COL signal is required. The MAC will recover CRS from the CRS_DV signal and use that along with its TX_EN signal to determine collision. |
CRS/CRS_DV | S, O, PU | 33 | MII CARRIER SENSE: Asserted high to indicate the receive medium is non-idle. RMII CARRIER SENSE/RECEIVE DATA VALID: This signal combines the RMII Carrier and Receive Data Valid indications. For a detailed description of this signal, see the RMII Specification. |
RX_CLK | O | 31 | MII RECEIVE CLOCK: Provides the 25 MHz recovered receive clocks for 100 Mb/s mode and 2.5 MHz for 10 Mb/s mode. Unused in RMII mode. The device uses the X1 reference clock input as the 50 MHz reference for both transmit and receive. |
RX_DV | O, PD | 32 | MII RECEIVE DATA VALID: Asserted high to indicate that valid data is present on the corresponding RXD[3:0]. RMII Synchronous Receive Data Valid: This signal provides the RMII Receive Data Valid indication independent of Carrier Sense. |
RX_ER | S, O, PU | 34 | MII RECEIVE ERROR: Asserted high synchronously to RX_CLK to indicate that an invalid symbol has been detected within a received packet in 100 Mb/s mode. RMII RECEIVE ERROR: Assert high synchronously to X1 whenever it detects a media error and RX_DV is asserted in 100 Mb/s mode. This pin is not required to be used by a MAC, in either MII or RMII mode, because the Phy is required to corrupt data on a receive error. |
RXD_0 RXD_1 RXD_2 RXD_3 |
S, O, PD | 36 37 38 39 |
MII RECEIVE DATA: Nibble wide receive data signals driven synchronously to the RX_CLK, 25 MHz for 100 Mb/s mode, 2.5 MHz for 10 Mb/s mode). RXD[3:0] signals contain valid data when RX_DV is asserted. RMII RECEIVE DATA: 2-bits receive data signals, RXD[1:0], driven synchronously to the X1 clock, 50 MHz. |
TX_CLK | O | 2 | MII TRANSMIT CLOCK: 25 MHz Transmit clock output in 100Mb/s mode or 2.5 MHz in 10 Mb/s mode derived from the 25-MHz reference clock. Unused in RMII mode. The device uses the X1 reference clock input as the 50-MHz reference for both transmit and receive. |
TX_EN | I, PD | 3 | MII TRANSMIT ENABLE: Active high input indicates the presence of valid data inputs on TXD[3:0]. RMII TRANSMIT ENABLE: Active high input indicates the presence of valid data on TXD[1:0]. |
TXD_0 TXD_1 TXD_2 TXD_3 |
I I I I, PD |
4 5 6 7 |
MII TRANSMIT DATA: Transmit data MII input pins, TXD[3:0], that accept data synchronous to the TX_CLK (2.5 MHz in 10 Mb/s mode or 25 MHz in 100 Mb/s mode). RMII TRANSMIT DATA: Transmit data RMII input pins, TXD[1:0], that accept data synchronous to the 50-MHz reference clock. |
SIGNAL NAME | TYPE | PIN # | DESCRIPTION |
---|---|---|---|
X1 | I | 28 | CRYSTAL/OSCILLATOR INPUT: This pin is the primary clock reference input for the DP83848x and must be connected to a 25-MHz 0.005% (+50 ppm) clock source. The DP83848x supports either an external crystal resonator connected across pins X1 and X2, or an external CMOS-level oscillator source connected to pin X1 only. RMII REFERENCE CLOCK: This pin is the primary clock reference input for the RMII mode and must be connected to a 50-MHz 0.005% (+50 ppm) CMOS-level oscillator source. |
X2 | O | 27 | CRYSTAL OUTPUT: This pin is the primary clock reference output to connect to an external 25-MHz crystal resonator device. This pin must be left unconnected if an external CMOS oscillator clock source is used. |
SIGNAL NAME | TYPE | PIN # | DESCRIPTION |
---|---|---|---|
LED_LINK | S, O, PU | 22 | LINK LED: In Mode 1, this pin indicates the status of the LINK. The LED will be ON when Link is good. LINK/ACT LED: In Mode 2, this pin indicates transmit and receive activity in addition to the status of the Link. The LED will be ON when Link is good. It will blink when the transmitter or receiver is active. |
LED_SPEED | S, O, PU | 21 | SPEED LED: This LED is ON when DP83848x is in 100 Mb/s and OFF when DP83848x is in 10 Mb/s. Functionality of this LED is independent of the mode selected.(1) |
SIGNAL NAME | TYPE | PIN # | DESCRIPTION |
---|---|---|---|
RESET_N | I, PU | 23 | RESET: Active Low input that initializes or re-initializes the DP83848x. Asserting this pin low for at least 1 µs will force a reset process to occur. All internal registers will re-initialize to their default states as specified for each bit in the Register Block section. All strap options are re-initialized as well. |
DP83848x uses many functional pins as strap options. The values of these pins are sampled during reset and used to strap the device into specific modes of operation. The strap option pin assignments are defined below. The functional pin name is indicated in parentheses.
A 2.2-kΩ resistor should be used for pulldown or pullup to change the default strap option. If the default option is required, then there is no need for external pullup or pulldown resistors. Because these pins may have alternate functions after reset is deasserted, they should not be connected directly to VCC or GND.
SIGNAL NAME | TYPE | PIN # | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|
PHYAD0 (COL) PHYAD1 (RXD_0) PHYAD2 (RXD_1) PHYAD3 (RXD_2) PHYAD4 (RXD_3) |
S, O, PU S, O, PD |
35 36 37 38 39 |
PHY ADDRESS [4:0]: The DP83848x provides five PHY address pins, the state of which are latched into the PHYCTRL register at system Hardware-Reset. The DP83848x supports PHY Address strapping values 0 (<00000>) through 31 (<11111>). A PHY Address of 0 puts the part into the MII Isolate Mode. The MII isolate mode must be selected by strapping Phy Address 0; changing to Address 0 by register write will not put the Phy in the MII isolate mode. Refer to Section 6.4.4 for additional information. PHYAD0 pin has weak internal pullup resistor. PHYAD[4:1] pins have weak internal pulldown resistors. |
||||
AN0 (LED_LINK) AN1 (LED_SPEED)(1) |
S, O, PU S, O, PU |
22 21 |
These input pins control the advertised operating mode of the device according to the following table. The value on these pins are set by connecting them to GND (0) or VCC (1) through 2.2-kΩ resistors. These pins should NEVER be connected directly to GND or VCC. The value set at this input is latched into the DP83848x at Hardware-Reset. The float/pulldown status of these pins are latched into the Basic Mode Control Register and the Auto_Negotiation Advertisement Register during Hardware-Reset. The default for DP83848x is 11 because these pins have an internal pullup. |
||||
AN1(1) | AN0 | Advertised Mode | |||||
0 | 0 | 10BASE-T, Half/full-Duplex | |||||
0 | 1 | 100BASE-TX, Half/full-Duplex | |||||
1 | 0 | 10BASE-T, Half-Duplex 100BASE-TX, Half-Duplex |
|||||
1 | 1 | 10BASE-T, Half/Full-Duplex 100BASE-TX, Hal/Full-Duplex |
|||||
MII_MODE (RX_DV) | S, O, PD | 32 | MII MODE SELECT: This strapping option determines the operating mode of the MAC Data Interface. Default operation (No pullup) will enable normal MII Mode of operation. Strapping MII_MODE high will cause the device to be in RMII mode of operation. Because the pin includes an internal pulldown, the default value is 0. The following table details the configuration: |
||||
MIL_MODE | MAC Interface Mode | ||||||
0 | MII Mode | ||||||
1 | RMII Mode | ||||||
LED_CFG (CRS/CRS_DV) |
S, O, PU | 33 | LED CONFIGURATION: This strapping option determines the mode of operation of the LED pins. Default is Mode 1. Mode 1 and Mode 2 can be controlled through the strap option. All modes are configurable through register access. See Table 6-2 for LED Mode Selection. |
||||
MDIX_EN (RX_ER) | S, O, PU | 34 | MDIX ENABLE: Default is to enable MDIX. This strapping option disables Auto-MDIX. An external pulldown will disable Auto-MDIX mode. |
SIGNAL NAME | TYPE | PIN # | DESCRIPTION |
---|---|---|---|
TD-, TD+ | I/O | 14, 15 | Differential common driver transmit output (PMD Output Pair). These differential outputs are automatically configured to either 10BASE-T or 100BASE-TX signaling. In Auto-MDIX mode of operation, this pair can be used as the Receive Input pair. These pins require 3.3-V bias for operation. |
RD-, RD+ | I/O | 11, 12 | Differential receive input (PMD Input Pair). These differential inputs are automatically configured to accept either 100BASE-TX or 10BASE-T signaling. In Auto-MDIX mode of operation, this pair can be used as the Transmit Output pair. These pins require 3.3-V bias for operation. |
SIGNAL NAME | TYPE | PIN # | DESCRIPTION |
---|---|---|---|
RBIAS | I | 20 | Bias Resistor Connection. A 4.87-kΩ 1% resistor should be connected from RBIAS to GND. |
PFBOUT | O | 19 | Power Feedback Output. Parallel caps, 10 µF (Tantalum preferred) and 0.1 µF, should be placed close to the PFBOUT. Connect this pin to PFBIN1 (pin 16) and PFBIN2 (pin 30). See Section 7.2.1.3 for proper placement pin. |
PFBIN1 PFBIN2 |
I | 16 30 |
Power Feedback Input. These pins are fed with power from PFBOUT pin. A small capacitor of 0.1 µF should be connected close to each pin. Note: Do not supply power to these pins other than from PFBOUT. |
RESERVED | I/O | 8,9,10 | RESERVED: These pins must be left unconnected. |
SIGNAL NAME | PIN # | DESCRIPTION |
---|---|---|
IOVDD33 | 1, 26 | I/O 3.3-V Supply |
IOGND | 40 | I/O Ground |
DGND | 29 | Digital Ground |
AVDD33 | 18 | Analog 3.3-V Supply |
AGND | 13, 17 | Analog Ground |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.2 | V |
VIN | DC input voltage | –0.5 | VCC + 0.5 | V |
VOUT | DC output voltage | –0.5 | VCC + 0.5 | V |
Max case temperature | 147.7 | °C | ||
TJ | Max die temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) | ±4000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3.3 | ±0.3 | V | ||
TA | Ambient temperature | Commerical - DP83848J/M | 0 | 70 | °C | |
Industrial - DP83848K/T | –40 | 85 | ||||
Extreme - DP83848H | –40 | 125 | ||||
PD | Power dissipation | 264 | mW |
THERMAL METRIC(1) | DP83848x | UNIT | |
---|---|---|---|
RTA [WQFN] | |||
40 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 8.8 | |
RθJB | Junction-to-board thermal resistance | 40.5 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 10.5 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.5 |
PARAMETER | TEST CONDITIONS | PIN TYPES | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIH | Input high voltage | Nominal VCC | I I/O | 2 | V | ||
VIL | Input low voltage | I I/O | 0.8 | V | |||
IIH | Input high current | VIN = VCC | I I/O | 10 | µA | ||
IIL | Input low current | VIN = GND | I I/O | 10 | µA | ||
VOL | Output low voltage | IOL = 4 mA | O, I/O | 0.4 | V | ||
VOH | Output high voltage | IOH = –4 mA | O, I/O | Vcc – 0.5 | V | ||
VledOL | Output low voltage | IOL = 2.5 mA | LED | 0.4 | V | ||
VledOH | Output high voltage | IOH = –2.5 mA | LED | Vcc – 0.5 | V | ||
IOZ | Tri-state leakage | VOUT = VCC | I/O, O | ±10 | µA | ||
VTPTD_100 | 100M Transmit voltage | PMD Output | 0.95 | 1 | 1.05 | V | |
VTPTDsym | 100M Transmit voltage symmetry | PMD Output Pair | ±2% | ||||
VTPTD_10 | 10M Transmit voltage | PMD Output Pair | 2.2 | 2.5 | 2.8 | V | |
CIN1 | CMOS Input capacitance | I | 5 | pF | |||
COUT1 | CMOS Output capacitance | O | 5 | pF | |||
SDTHon | 100BASE-TX Signal detect turnon threshold | PMD Input Pair | 1000 | mV diff pk-pk | |||
SDTHoff | 100BASE-TX Signal detect turnoff threshold | PMD Input Pair | 200 | mV diff pk-pk | |||
VTH1 | 10BASE-T Receive Threshold | PMD Input Pair | 585 | mV | |||
Idd100 | 100BASE-TX (Full Duplex) | IOUT = 0 mA(1) | PMD Input Pair | 81 | mA | ||
Idd10 | 10BASE-T (Full Duplex) | Supply | 92 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER UP TIMING (REFER TO Figure 5-1)(1) | ||||||
T2.1.1 | Post Power Up Stabilization time prior to MDC preamble for register accesses | MDIO is pulled high for 32-bit serial management initialization. X1 Clock must be stable for a minimum of 167 ms at power up. |
167 | ms | ||
T2.1.2 | Hardware Configuration Latch-in Time from power up | Hardware Configuration Pins are described in Section 4. X1 Clock must be stable for a minimum of 167 ms at power up. |
167 | ms | ||
T2.1.3 | Hardware Configuration pins transition to output drivers | 50 | ns | |||
RESET TIMING (REFER TO Figure 5-2)(2) | ||||||
T2.2.1 | Post RESET Stabilization time prior to MDC preamble for register accesses | MDIO is pulled high for 32-bit serial management initialization. | 3 | µs | ||
T2.2.2 | Hardware Configuration Latch-in Time from the Deassertion of RESET (either soft or hard) | Hardware Configuration Pins are described in Section 4. | 3 | µs | ||
T2.2.3 | Hardware Configuration pins transition to output drivers | 50 | ns | |||
T2.2.4 | RESET pulse width | X1 Clock must be stable for at minimum of 1 µs during RESET pulse low time. | 1 | µs | ||
MII SERIAL MANAGEMENT TIMING (REFER TO Figure 5-3) | ||||||
T2.3.1 | MDC to MDIO (Output) Delay Time | 0 | 30 | ns | ||
T2.3.2 | MDIO (Input) to MDC Setup Time | 10 | ns | |||
T2.3.3 | MDIO (Input) to MDC Hold Time | 10 | ns | |||
T2.3.4 | MDC Frequency | 2.5 | 25 | MHz | ||
100 Mb/s MII TRANSMIT TIMING (REFER TO Figure 5-4) | ||||||
T2.4.1 | TX_CLK High/Low Time | 100 Mb/s Normal mode | 16 | 20 | 24 | ns |
T2.4.2 | TXD[3:0], TX_EN Data Setup to TX_CLK | 100 Mb/s Normal mode | 10 | ns | ||
T2.4.3 | TXD[3:0], TX_EN Data Hold from TX_CLK | 100 Mb/s Normal mode | 0 | ns | ||
100 Mb/s MII RECEIVE TIMING (REFER TO Figure 5-5)(3) | ||||||
T2.5.1 | RX_CLK High/Low Time | 100 Mb/s Normal mode | 16 | 20 | 24 | ns |
T2.5.2 | RX_CLK to RXD[3:0], RX_DV, RX_ER Delay | 100 Mb/s Normal mode | 10 | 30 | ns | |
100BASE-TX TRANSMIT PACKET LATENCY TIMING (REFER TO Figure 5-6)(4) | ||||||
T2.6.1 | TX_CLK to PMD Output Pair Latency | 100 Mb/s Normal mode | 6 | bits | ||
100BASE-TX TRANSMIT PACKET DEASSERTION TIMING (REFER TO Figure 5-7)(5) | ||||||
T2.7.1 | TX_CLK to PMD Output Pair Deassertion | 100 Mb/s Normal mode | 6 | bits | ||
100BASE-TX TRANSMIT TIMING (tR/F) AND JITTER) (REFER TO Figure 5-8)(6)(7) | ||||||
T2.8.1 | 100 Mb/s PMD Output Pair tR and tF | 3 | 4 | 5 | ns | |
100 Mb/s tR and tF Mismatch | 500 | ps | ||||
T2.8.2 | 100 Mb/s PMD Output Pair Transmit Jitter | 1.4 | ns | |||
100BASE-TX RECEIVE PACKET LATENCY TIMING (REFER TO Figure 5-9)(8)(9)(10) | ||||||
T2.9.1 | Carrier Sense ON Delay | 100 Mb/s Normal mode | 20 | bits | ||
T2.9.2 | Receive Data Latency | 100 Mb/s Normal mode | 24 | bits | ||
100BASE-TX RECEIVE PACKET DEASSERTION TIMING (REFER TO Figure 5-10)(9)(11) | ||||||
T2.10.1 | Carrier Sense OFF Delay | 100 Mb/s Normal mode | 24 | bits | ||
10 Mb/s MII TRANSMIT TIMING (REFER TO Figure 5-11)(12) | ||||||
T2.11.1 | TX_CLK High/Low Time | 10 Mb/s MII mode | 190 | 200 | 210 | ns |
T2.11.2 | TXD[3:0], TX_EN Data Setup to TX_CLK fall | 10 Mb/s MII mode | 25 | ns | ||
T2.11.3 | TXD[3:0], TX_EN Data Hold from TX_CLK rise | 10 Mb/s MII mode | 0 | ns | ||
10 Mb/s MII RECEIVE TIMING (REFER TOFigure 5-12)(13) | ||||||
T2.12.1 | RX_CLK High/Low Time | 160 | 200 | 240 | ns | |
T2.12.2 | RX_CLK to RXD[3:0], RX_DV Delay | 10 Mb/s MII mode | 100 | ns | ||
T2.12.3 | RX_CLK rising edge delay from RXD[3:0], RX_DV Valid | 10 Mb/s MII mode | 100 | ns | ||
10BASE-T TRANSMIT TIMING (START OF PACKET) (REFER TO Figure 5-13)(14) | ||||||
T2.13.1 | Transmit Output Delay from the Falling Edge of TX_CLK | 10 Mb/s MII mode | 3.5 | bits | ||
10BASE-T TRANSMIT TIMING (END OF PACKET) (REFER TO Figure 5-14) | ||||||
T2.14.1 | End of Packet High Time (with 0 ending bit) | 250 | 300 | ns | ||
T2.14.2 | End of Packet High Time (with 1 ending bit) | 250 | 300 | ns | ||
10BASE-T RECEIVE TIMING (START OF PACKET) (REFER TO Figure 5-15)(14)(15) | ||||||
T2.15.1 | Carrier Sense Turnon Delay (PMD Input Pair to CRS) | 630 | 1000 | ns | ||
T2.15.2 | RX_DV Latency | 10 | bits | |||
T2.15.3 | Receive Data Latency | Measurement shown from SFD | 8 | bits | ||
10BASE-T RECEIVE TIMING (END OF PACKET) (REFER TO Figure 5-16) | ||||||
T2.16.1 | Carrier Sense Turn Off Delay | 1 | µs | |||
10Mb/s HEARTBEAT TIMING (REFER TO Figure 5-17) | ||||||
T2.17.1 | CD Heartbeat Delay | All 10 Mb/s modes | 1200 | ns | ||
T2.17.2 | CD Heartbeat Duration | All 10 Mb/s modes | 1000 | ns | ||
10 Mb/s JABBER TIMING (REFER TO Figure 5-18) | ||||||
T2.18.1 | Jabber Activation Time | 85 | ms | |||
T2.18.2 | Jabber Deactivation Time | 500 | ms | |||
10BASE-T NORMAL LINK PULSE TIMING (REFER TO Figure 5-19)(16) | ||||||
T2.19.1 | Pulse Width | 100 | ns | |||
T2.19.2 | Pulse Period | 16 | ms | |||
AUTO-NEGOTIATION FAST LINK PULSE (FLP) TIMING (REFER TO Figure 5-20)(16) | ||||||
T2.20.1 | Clock, Data Pulse Width | 100 | ns | |||
T2.20.2 | Clock Pulse to Clock Pulse Period | 125 | µs | |||
T2.20.3 | Clock Pulse to Data Pulse Period | Data = 1 | 62 | µs | ||
T2.20.4 | Burst Width | 2 | ms | |||
T2.20.5 | FLP Burst to FLP Burst Period | 16 | ms | |||
100BASE-TX SIGNAL DETECT TIMING (REFER TO Figure 5-22)(17) | ||||||
T2.21.1 | SD Internal Turnon Time | 1 | ms | |||
T2.21.2 | SD Internal Turnoff Time | 350 | µs | |||
100 Mb/s INTERNAL LOOPBACK TIMING (REFER TO Figure 5-22)(18)(19) | ||||||
T2.22.1 | TX_EN to RX_DV Loopback | 100 Mb/s internal loopback mode | 240 | ns | ||
10 Mb/s INTERNAL LOOPBACK TIMING (REFER TO Figure 5-23)(19) | ||||||
T2.23.1 | TX_EN to RX_DV Loopback | 10 Mb/s internal loopback mode | 2 | µs | ||
RMII TRANSMIT TIMING (REFER TO Figure 5-24) | ||||||
T2.24.1 | X1 Clock Period | 50-MHz Reference Clock | 20 | ns | ||
T2.24.2 | TXD[1:0], TX_EN, Data Setup to X1 rising | 4 | ns | |||
T2.24.3 | TXD[1:0], TX_EN, Data Hold from X1 rising | 2 | ns | |||
T2.24.4 | X1 Clock to PMD Output Pair Latency | From X1 Rising edge to first bit of symbol | 17 | bits | ||
RMII RECEIVE TIMING (REFER TO Figure 5-25)(20)(21)(22)(23)(24)(25) | ||||||
T2.25.1 | X1 Clock Period | 50-MHz Reference Clock | 20 | ns | ||
T2.25.2 | RXD[1:0], CRS_DV, RX_DV, and RX_ER output delay from X1 rising | 2 | 14 | ns | ||
T2.25.3 | CRS ON delay | From JK symbol on PMD Receive Pair to initial assertion of CRS_DV | 18.5 | bits | ||
T2.25.4 | CRS OFF delay | From TR symbol on PMD Receive Pair to initial deassertion of CRS_DV | 27 | bits | ||
T2.25.5 | RXD[1:0] and RX_ER latency | From symbol on Receive Pair. Elasticity buffer set to default value (01) | 38 | bits | ||
ISOLATION TIMING (REFER TO Figure 5-26) | ||||||
T2.26.1 | From software clear of bit 10 in the BMCR register to the transition from Isolate to Normal Mode | 100 | µs | |||
T2.26.2 | From Deassertion of S/W or H/W Reset to transition from Isolate to Normal mode | 500 | µs | |||
100 Mb/s X1 TO TX_CLK TIMING (REFER TO Figure 5-27)(26) | ||||||
T2.27.1 | X1 to TX_CLK delay | 100 Mb/s Normal mode | 0 | 5 | ns |