SNLS484H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:14 | TX FIFO Depth | 1, RW | TX FIFO Depth: 11 = 8 bytes/nibbles (1000Mbps/Other Speeds) 10 = 6 bytes/nibbles (1000Mbps/Other Speeds) 01 = 4 bytes/nibbles (1000Mbps/Other Speeds) 00 = 3 bytes/nibbles (1000Mbps/Other Speeds) Note: FIFO is enabled only in the following modes: 1000BaseT + GMII |
13:11 | RESERVED | 010, RO | RESERVED |
10 | FORCE_LINK_GOOD | 0, RW | Force Link Good: 1 = Force link good according to the selected speed. 0 = Normal operation |
9:8 | POWER_SAVE_MODE | 0, RW | Power-Saving Modes: 11 = Passive Sleep mode: Power down all digital and analog blocks. 10 =Active Sleep mode: Power down all digital and analog blocks. Automatic power-up is performed when link partner is detected. Link pulses are transmitted approximately once per 1.4 Sec in this mode to wake up any potential link partner. 01 = IEEE mode: power down all digital and analog blocks. Note: If DISABLE_CLK_125 (bit [4]of this register) is set to zero, the PLL is also powered down. 00 = Normal mode |
7 | DEEP_POWER_DOWN_EN | 0, RW | Deep power-down mode enable 1 = When power down is initiated through assertion of the external power-down pin or through the POWER_DOWN bit in the BMCR, the device enters a deep power-down mode. 0 = Normal operation. |
6:5 | MDI_CROSSOVER | RGZ: 10, RW | MDI Crosssover Mode: 1x = Enable automatic crossover 01 = Manual MDI-X configuration 00 = Manual MDI configuration |
PAP: Strap, RW | |||
4 | DISABLE_CLK_125 | 0, RW | Disable 125MHz Clock: This bit may be used in conjunction with POWER_SAVE_MODE (bits 9:8 of this register). 1 = Disable CLK125. 0 = Enable CLK125. |
3 | RESERVED | 1, RO | RESERVED: Writes ignored, read as 1. |
2 | STANDBY_MODE | 0, RW | Standby Mode: 1 = Enable standby mode. Digital and analog circuitry are powered up, but no link can be established. 0 = Normal operation. |
1 | LINE_DRIVER_INV_EN | 0, RW | Line Driver Inversion Enable: 1 = Invert Line Driver Transmission. 0 = Normal operation. |
0 | DISABLE_JABBER | 0, RW | Disable Jabber 1 = Disable Jabber function. 0 = Enable Jabber function. |