SNLS484H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS (2) | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
T1 | TX_CLK High/Low Time | See (1) | 190 | 200 | 210 | ns |
T2 | TXD[3:0], TX_EN Data Setup to TX_CLK falling edge | 25 | ns | |||
T3 | TXD[3:0], TX_EN Data Hold from TX_CLK rising edge | 0 | ns |