SNLS484I February 2015 – January 2025 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
T1 | MDC to MDIO (output) delay time | 0 | 10 | ns | ||
T2 | MDIO (input) to MDC setup time | 10 | ns | |||
T3 | MDIO (input) to MDC hold time | 10 | ns | |||
T4 | MDC frequency | 2.5 | 25 | MHz |