SNLS484H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS (2) | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
T1 | RX_CLK High/Low Time | See (1) | 160 | 200 | 240 | ns |
T2 | RXD[3:0], RX_DV transition delay from RX_CLK rising edge | 100 | 300 | ns | ||
T3 | RX_CLK rising edge delay from RXD[3:0], RX_DV valid data | 100 |