SNLS484H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In order to use this register the Robust AMDIX feature must be enabled.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:4 | RESERVED | 0x141, RW | RESERVED |
3:0 | RAMDIX_TMR | 0xF, RW | Robust Auto MDIX Timer 0000: 32ms 0001: 64ms 0010: 96ms . . 1111: 480ms |