SNLS484H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
3.3V VDDIO | ||||||
VOH | High level output voltage | IOH = –4mA | 2 | V | ||
VOL | Low level output voltage | IOL = 4mA | 0.6 | V | ||
VIH | High level input voltage | 1.7 | V | |||
VIL | Low level input voltage | 0.7 | V | |||
2.5V VVDDIO | ||||||
VOH | High level output voltage | IOH = –4mA | VDDIO × 0.8 | V | ||
VOL | Low level output voltage | IOL = 4mA | 0.6 | V | ||
VIH | High level input voltage | 1.7 | V | |||
VIL | Low level input voltage | 0.7 | V | |||
1.8V VDDIO | ||||||
VOH | High level output voltage | IOH = –1mA | VDDIO – 0.2 | V | ||
VOL | Low level output voltage | IOL = 1mA | 0.2 | V | ||
VIH | High level input voltage | 0.7 × VDDIO | V | |||
VIL | Low level input voltage | 0.2 × VDDIO | V | |||
XI INPUT VOLTAGE | ||||||
VOSC | Input voltage for 25MHz Oscillator | 1.5 | 1.9 | Vpp | ||
VIH | High level input voltage | 1.4 | V | |||
VIL | Low level input voltage | 0.45 | V | |||
DC CHARACTERISTICS | ||||||
IIH | Input high current | VIN = VDD, TA = –40°C to +85°C | –10 | 10 | µA | |
IIL | Input low current | VIN = GND, TA = –40°C to +85°C | –10 | 10 | µA | |
IOZ | TRI-STATE output current | VOUT = VDD, VOUT = GND, TA = –40°C to +85°C | –10 | 10 | µA | |
CIN | Input capacitance | See (3) | 5 | pF | ||
VOD | SGMII | |||||
PMD OUTPUTS | ||||||
VOD-10 | MDI | IRPAP/IRRGZ | 1.54 | 1.75 | 1.96 | V Peak Differential |
CRRGZ | 1.75 | |||||
VOD-100 | MDI | IRPAP/IRRGZ | 0.95 | 1 | 1.05 | V Peak Differential |
CRRGZ | 1 | |||||
VOD-1000 | MDI | IRPAP/IRRGZ | 0.67 | 0.745 | 0.82 | V Peak Differential |
CRRGZ | 0.745 | |||||
POWER CONSUMPTION | ||||||
PAP | ||||||
P1000 | Power consumption, 2 supplies (1)(2) | 530 | mW | |||
P1000 | Power consumption, optional 3rd supply(1)(2) | 490 | mW | |||
IDD25 | Supply Current, 2 supplies | 141 | mA | |||
IDD11 | 125 | mA | ||||
IDDIO (1.8V) | 22 | mA | ||||
IDD25 | Supply Current, optional 3rd supply | 90 | mA | |||
IDD11 | 125 | mA | ||||
IDD18 | 51 | mA | ||||
IDDIO (1.8V) | 19 | mA | ||||
RGZ | ||||||
P1000 | Power consumption, 2 supplies (1)(2) | 495 | mW | |||
P1000 | Power consumption, optional 3rd supply(1)(2) | 457 | mW | |||
IDD25 | Supply Current, 2 supplies | 137 | mA | |||
IDD10 | 108 | mA | ||||
IDDIO (1.8V) | 24 | mA | ||||
IDD25 | Supply Current, optional 3rd supply | 86 | mA | |||
IDD10 | 108 | mA | ||||
IDD18 | 50 | mA | ||||
IDDIO (1.8V) | 24 | mA |