SNLS484H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
T1 | Transmit SFD variation(1)(2) | 1000Mb Master | 0 | 0 | ns | |
1000Mb Slave | 0 | 0 | ns | |||
100Mb | 0 | 16 | ns | |||
T2 | Receive SFD variation(1)(2) | 1000Mb Master | –8 | 8 | ns | |
1000Mb Slave | –8 | 8 | ns | |||
100Mb | 0 | 0 | ns |