SNLS484H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15 | 1000BASE-X FULL DUPLEX | 0, RO/P | 1000BASE-X Full Duplex Support: 1 = 1000BASE-X Full Duplex is supported by the local device. 0 = 1000BASE-X Full Duplex is not supported by the local device. |
14 | 1000BASE-X HALF DUPLEX | 0, RO/P | 1000BASE-X Half Duplex Support: 1 = 1000BASE-X Half Duplex is supported by the local device. 0 = 1000BASE-X Half Duplex is not supported by the local device. |
13 | 1000BASE-T FULL DUPLEX | 1, RO/P | 1000BASE-T Full Duplex Support: 1 = 1000BASE-T Full Duplex is supported by the local device. 0 = 1000BASE-T Full Duplex is not supported by the local device. |
12 | 1000BASE-T HALF DUPLEX | 1, RO/P | 1000BASE-T Half Duplex Support: 1 = 1000BASE-T Half Duplex is supported by the local device. 0 = 1000BASE-T Half Duplex is not supported by the local device. |
11:0 | RESERVED | 00, RO | RESERVED by IEEE: Writes ignored, read as 0. |