SNLS504E October 2015 – May 2024 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
T1 | Post power-up stabilization time prior to MDC preamble for register accesses | MDIO is pulled high for 32-bit serial management initialization. | 200 | ms | ||
T2 | Hardware configuration latch-in time from power up | Hardware Configuration Pins are described in Section 7.5.1. | 200 | ms | ||
T3 | Hardware configuration pins transition to output drivers | 64 | ns |