SNLS504E October 2015 – May 2024 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VDDA2P5 | –0.3 | 3 | V | |
VDDA1P8 | –0.3 | 2.1 | |||
VDD1P0 | –0.3 | 1.3 | |||
VDDIO | 3.3V option | –0.3 | 3.8 | ||
2.5V option | –0.3 | 3 | |||
1.8V option | –0.3 | 2.1 | |||
Pins | MDI | –0.3 | 6.5 | V | |
MAC interface, MDIO, MDC, GPIO | –0.3 | VDDIO + 0.3 | |||
INT/PWDN, RESET | –0.3 | VDDIO + 0.3 | |||
JTAG | –0.3 | VDDIO + 0.3 | |||
XI (Oscillator Clock Input) | –0.3 | 2.1 | V | ||
Storage temperature, Tstg | –60 | 150 | °C |