SNLS504E October 2015 – May 2024 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | VDDA2P5 | 2.375 | 2.5 | 2.625 | V | |
VDDA1P8 | 1.71 | 1.8 | 1.89 | |||
VDD1P0 | 0.95 | 1 | 1.155 | |||
VDDIO | 3.3V option | 3.15 | 3.3 | 3.45 | ||
2.5V option | 2.375 | 2.5 | 2.625 | |||
1.8V option | 1.71 | 1.8 | 1.89 | |||
Operating junction temperature | Commercial (DP83867CSRGZ) | 0 | 90 | °C | ||
Industrial (DP83867ISRGZ) | –40 | 105 | ||||
Extended (DP83867ERGZ) | –40 | 125 | ||||
Operating free air temperature | Commercial (DP83867CSRGZ) | 0 | 25 | 70 | °C | |
Industrial (DP83867ISRGZ) | –40 | 25 | 85 | |||
Extended (DP83867ERGZ) | –40 | 25 | 105 |