SNLS614C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
Figure 8-6 shows the connection diagram for a two-supply configuration.
For a two-supply configuration, both VDDA1P8 pins must be left unconnected.
Place 1μF and 0.1μF decoupling capacitors as close as possible to component VDD pins, placing the 0.1μF capacitor closest to the pin.
For two-supply configuration, the recommendation is to power all supplies together. If that is not possible, then the following power sequencing must be used.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
t1 | Supply ramp time | Applicable to all supplies | 0.5 | 100 | ms | |
t2 | Time instance at which VDDIO starts up | Measured with respect to start of VDDA2P5 and VDD1P1 | 50 | ms |