Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DP83TC812x-Q1
TC-10 Compliant 100BASE-T1 Automotive Ethernet PHY
1 Features
- Open Alliance and IEEE 802.3bw 100BASE-T1
compliant
- Passes Level IV emissions with Integrated LPF
- TC-10 compliant with < 20μA sleep current
- SAE J2962-3 EMC compliant
- Configurable I/O voltages: 3.3V,
2.5V, and 1.8V
- MAC interfaces: MII, RMII, RGMII and SGMII
- Optional separate voltage rail for MAC interface pins (3.3V,
2.5V, 1.8V)
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125 °C ambient operating
temperature
- ±8kV HBM ESD for pins 12 and 13
- IEC61000-4-2 ESD classification level 4 for pins 12 and 13: ±8kV contact discharge
- IEEE 1588 SFD support
- TSN compliant with 802.3br frame
pre-emption support
- Low active power operation: < 230mW
- Diagnostic tool kit
- Signal Quality Indication
(SQI)
- Time Domain Reflectometry
(TDR)
- Electrostatic discharge
sensor
- Voltage sensor
- PRBS Built-in
Self-Test
- Loopbacks
- VQFN, wettable flank packaging
- Functional Safety-Capable