SNLS771A May   2024  – November 2024 DP83TC818S-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Application Information
    1. 5.1 MAC Security
    2. 5.2 TC10 Sleep Wake-up
    3. 5.3 Time Syncronization
    4. 5.4 Integrated Audio Over Ethernet
    5. 5.5 DP83TC818EVM-MC and Software Support
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Community Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Package Option Addendum
      1. 7.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DP83TC818S-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables with xMII interface flexibility and TC10 Sleep-Wake functionality.

The DP83TC818S-Q1 integrates IEEE802.1AS / IEEE1588v2 hardware time stamping & fractional PLL, enabling highly accurate time synchronization. The fractional PLL enables frequency and phase synchronization of the wall clock (eliminating the need for external VCXO) and generation of a wide range of time synchronized frequencies needed for audio and other ADAS applications. The PHY also integrates IEEE 1722 CRF decode to generate Media clock and Bit Clock for AVB & other audio applications.

The DP83TC818S-Q1 integrates IEEE 802.1AE line rate security with authentication and optional encryption support to secure communication over the network. The DP83TC818S-Q1 supports up to 16 secure association (SA) channels with automatic SAK rollover and extended packet numbering support. DP83TC818S-Q1 offers ingress classification to filter the unwanted packets & supports WAN MACsec for end-to-end security.

The DP83TC818S-Q1 is footprint compatible to TI's 100BASE-T1 PHYs and 1000BASE-T1 PHYs enabling design scalability with a single board for different speeds and features.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM) (2)
DP83TC818S-Q1 VQFN (36) 6.00mm × 6.00mm
For all available packages, see Mechanical, Packaging and Orderable Information.
The package size (length × width) is a nominal value and includes pins, where applicable.
DP83TC818S-Q1 Simplified
                        SchematicsSimplified Schematics