SNLS771A
May 2024 – November 2024
DP83TC818S-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Application Information
5.1
MAC Security
5.2
TC10 Sleep Wake-up
5.3
Time Syncronization
5.4
Integrated Audio Over Ethernet
5.5
DP83TC818EVM-MC and Software Support
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Community Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Mechanical, Packaging, and Orderable Information
7.1
Package Option Addendum
7.1.1
Packaging Information
Package Options
Mechanical Data (Package|Pins)
RHA|36
MPQF611A
Thermal pad, mechanical data (Package|Pins)
RHA|36
QFND711
Orderable Information
snls771a_oa
1
Features
Synchronized Audio Clock Generation
I2S & TDMx SCLK/FSYNC clock generation
Configurable FSYNC, SCLK, MCLK frequencies
Automatic Phase Adjustment through IEEE1722 CRF decode
IEEE 802.1AE MACsec
MACsec frame expansion: Inbuilt buffering and flow control support to handle 12 byte IPG ethernet frames
Authentication, encryption at line rate
Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
Secure Channel: Total 16 SAK enabling 8 Tx/Rx SC with SAK Auto rollover support
Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
Window replay protection
IEEE 802.1AS time synchronization
Highly accurate 1pps signal < ±15 ns
Precise time stamping for MACsec encoded PTP packets
Multiple IOs for event capture and trigger
Robust EMC Performance
IEC62228-5, OA EMC compliant
SAE J2962-3 EMC compliant
39dBm DPI Immunity with ±5% assymetry
<4dBμV radiated emissions in GPS and Glonass bands
Stripline Emissions: Class-II compliant
TC-10 compliant
< 18μA sleep current
Fast wake from sleep by retaining PHY configuration during sleep (optional)
MAC Interfaces: MII, RMII Master, RGMII, SGMII
Footprint compatible with TI's 1000BASE-T1 PHY
Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
Diagnostic tool kit
Signal Quality Indication (SQI) & Time Domain Reflectometry (TDR)
Voltage, Temperature & ESD sensors
PPM monitor: Provides external clock ppm drift (up to ±100 ppb accuracy)
AEC-Q100 qualified for Automotive Applications:
Temperature Grade 1: –40°C to +125 °C
IEC61000-4-2 ESD level 4 MDI: ±8kV CD