SNLS656D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
Applications | 1v p2p Intrinsic Safe Config 1 | 1v p2p Intrinsic Safe Config 2 | |
---|---|---|---|
1 | RTX1, RTX3 | 26.5 | 50 |
2 | RTX2, RTX4 (Ω) | 23.5 | 0 |
3 | RRX1, RRX2 (Ω) | 2K | 2K |
4 | Rt1(Ω) | NC | 0 |
5 | Rt2(Ω) | NC | 0 |
6 | Rd1(Ω) | 1K | 1K |
7 | Rd2(Ω) | 1K | 1K |
8 | Rd3(Ω) | 160K | 160K |
9 | C1 | 230 nF | 230 nF |
10 | C2 | 230 nF | 230 nF |
11 | C3 | 5 nF | NC |
12 | C4 | 5 nF | NC |
13 | C5 | 100 pF < C < 400 pF ( default: 100 pF | 100 pF < C < 400 pF ( default: 100 pF |
14 | C6 | 100 pF < C < 400 pF ( default: 100 pF | 100 pF < C < 400 pF ( default: 100 pF |
15 | Cd | 0.01 uF | 0.01 uF |
Please ensure over all impedance on the Transmitter shall be 50Ω. If additional components on path adding the impedance, it shall be compensated by reducing Rtx1/Rtx3.
Incase Applications requires Rtx2/Rtx4 as non zero and Rt1/Rt2 0 ohms are used, this will cause reciever to recieve attenuated signal. Please check the need for enabling strap10 on GPIO2.