SNLS656D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
The DP83TD510E provides an option to enable media conversion (Single Pair Ethernet to Standard 10BASE-Te CAT5e) functionality using strap configurations (no external MCU programming is needed). The DP83TD510E can be connected to 10BASE-Te PHY (For example: DP83822, DP83826I) to convert the medium from Single Pair Ethernet to Standard Ethernet (CAT5e). RMII or RGMII MAC interface can be used to perform the media conversion. Refer to the connections shown in the figures below. With RGMII MAC, the MAC interface clock runs at 2.5MHz and will dissipiate less power and offer improved signal integrity. If RX_DV is needed for the chosen media conversion mode, refer to Table 6-11 for the corresponding strap settings.