SNLS656D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
GPIO1 | Strap9 | 32 | 0 | PHY_ADD0 | |
MODE 0 | 0 | ||||
MODE 1 | 1 | ||||
RX_ERR | Strap6 | 20 | 0 | PHY_ADD1 | |
MODE 0 | 0 | ||||
MODE 1 | 1 | ||||
RX_D0 | Strap4 | 16 | 0 | PHY_ADD2 | |
MODE 0 | 0 | ||||
MODE 1 | 1 | ||||
RX_D3 | Strap1 | 13 | 0 | PHY_ADD3 | |
MODE 0 | 0 | ||||
MODE 1 | 1 | ||||
PHY Address strap is 4 bit strap on pin 13, 16, 20 and 32. It shall be read as [3:2:1:0] respectively. Default PHY Address is 0000. |
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
LED_2 | Strap7 | 28 | 0 | 0 | This Strap defines the voltage level requested by PHY during auto negotiation. It is reflected in bit 12 of 0x20E. While using Force mode for Linkup, the strap controls the output voltage and reflects in bit 12 of 0x18F6 0 : 2.4V & 1-V p2p |
1 | 1: 1-V p2p |
PIN NAME | STRAP NAME | PIN # | DEFAULT | Strap8 | Strap 3 | |
---|---|---|---|---|---|---|
RX_D1 | Strap3 | 15 | 0 | 0 | 0 | MII (default) |
0 | 1 | RMII Master | ||||
LED_0 | Strap8 | 29 | 0 | 1 | 0 |
RGMII |
1 | 1 | RMII Slave |
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
RX_D2 | Strap2 | 14 | 0 | 0 | Pin 18 is configured as CRS_DV (Default, for Media Conversion Mode) |
1 | Pin 18 is configured as RX_DV (For RMII Repeater or Media Conversion Mode) |
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
GPIO2 | Strap10 | 8 | Mandatory PU/PD | 0 | Receiver with tapping at 50 Ω (Recommended) |
1 | Receiver tapping at < 40 Ω |
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
RX_DV/CRS_DV | Strap5 | 18 | 0 | 0 | Clockout 25 M( default) |
1 | LED1 |