SNLS603C December 2020 – November 2022 DP83TG720R-Q1
PRODUCTION DATA
Voltage sensor senses the voltage of all the supply pins: vdda, vddio and vdd1p0. Each pins active voltage can be sensed by reading the corresponding voltage sensor output register.
All sensors are always active and monitor state machine polls the value of each sensor periodically. Monitor state machine can be further programmed to give higher priority/sampling time to one sensor over another by using MONITOR_CTRL_3 register.
Following software sequence can be used to read out any sensor's output:
Register[0x0468] | Sensor Selected To Read-out |
---|---|
0x1920 | VDDA Voltage Sensor |
0x2920 | VDD1P0 Voltage Sensor |
0x3920 | VDDIO Voltage Sensor |
0x4920 | Temperature Sensor |
Constant | Value (in decimal) |
---|---|
vdda_output_mean_code | 128 |
slope_vdda3p3_sensor | 8.63014e-3 |
vdd1p0_output_mean_code | 93 |
slope_vdd1p0_sensor | 2.85714e-3 |
vddio_output_mean_code | 224 |
slope_vddio_sensor | 15.686e-3 |
temperature_output_mean_code | 161 |
slope_temperature_sensor | 1.5 |