SNLS603C December 2020 – November 2022 DP83TG720R-Q1
PRODUCTION DATA
Test mode 4 tests the transmitter distortion. In test mode 4, the DP83TG720R-Q1 will transmit the sequence of symbols generated by Equation 1:
The bit sequences, x0n and x1n, are generated from combinations of the scrambler in accordance to and :
Example streams of the 3-bit nibbles are shown in Table 8-6.
x2n | x1n | x0n | T1n | T0n |
---|---|---|---|---|
0 | 0 | 0 | -1 | -1 |
0 | 0 | 1 | 0 | -1 |
0 | 1 | 0 | -1 | 0 |
0 | 1 | 1 | -1 | +1 |
1 | 0 | 0 | +1 | 0 |
1 | 0 | 1 | +1 | -1 |
1 | 1 | 0 | +1 | +1 |
1 | 1 | 1 | 0 | +1 |