SNLS603C December 2020 – November 2022 DP83TG720R-Q1
PRODUCTION DATA
The DP83TG720R-Q1 uses functional pins as strap options to place the device into specific modes of operation. The values of these pins are sampled at power up and hardware reset (through either the RESET_N pin or register access). The strap pins support 2-levels and 3-levels, which are described in greater detail below. Configuration of the device may be done through strapping or through serial management interface.
MODE | IDEAL RH (kΩ)1
for VDDIO = 3.3 V | IDEAL RH (kΩ)2
for VDDIO = 2.5 V | IDEAL RH (kΩ)1
for VDDIO = 1.8V |
---|---|---|---|
1 | OPEN | OPEN | OPEN |
2 | 13 | 12 | 4 |
3 | 4.5 | 2 | 0.8 |
The following table describes the DP83TG720R-Q1 configuration bootstraps:
PIN NAME | PIN NO. | STRAP MODE | STRAP FUNCTION | DESCRIPTION |
RX_D0 | 26 | 1 (default) | MAC[0] = 0 | MAC Interface Selection [0]. Refer to Table 8-18 for full description. |
2 | MAC[0] = 1 | |||
RX_D1 | 25 | 1 (default) | MAC[1] = 0 | MAC Interface Selection [1]. Refer to Table 8-18 for full description. |
2 | MAC[1] = 1 | |||
RX_D2 | 24 | 1 (default) | MAC[2] = 0 | MAC Interface Selection [2]. Refer to Table 8-18 for full description. |
2 | MAC[2] = 1 | |||
LED_0 | 1 | 1 (default) | MS = 0 | MDI Master Slave Select. MS = 0 Slave MS = 1 Master |
2 | MS = 1 | |||
LED_1 | 6 | 1 (default) | AUTO = 0 | Autonomous Disable AUTO = 0 Autonomous AUTO = 1 Managed |
2 | AUTO = 1 |
MAC[2] | MAC[1] | MAC[0] | DESCRIPTION |
---|---|---|---|
0 | 0 | 0 | RESERVED |
0 | 0 | 1 | RESERVED |
0 | 1 | 0 | RESERVED |
0 | 1 | 1 | RESERVED |
1 | 0 | 0 | RGMII (Align Mode) |
1 | 0 | 1 | RGMII (TX Shift Mode) |
1 | 1 | 0 | RGMII (TX and RX Shift Mode) |
1 | 1 | 1 | RGMII (RX Shift Mode) |
PHY_AD[3:0] | RX_CTRL STRAP MODE | STRP_1 STRAP MODE | DESCRIPTION |
---|---|---|---|
0000 | 1 | 1 | PHY Address: 0x0000 (0) |
0001 | - | - | RESERVED |
0010 | - | - | RESERVED |
0011 | - | - | RESERVED |
0100 | 2 | 1 | PHY Address: 0x0004 (4) |
0101 | 3 | 1 | PHY Address: 0x0005 (5) |
0110 | - | - | RESERVED |
0111 | - | - | RESERVED |
1000 | 1 | 2 | PHY Address: 0x0008 (8) |
1001 | - | - | RESERVED |
1010 | 1 | 3 | PHY Address: 0x000A (10) |
1011 | - | - | RESERVED |
1100 | 2 | 2 | PHY Address: 0x000C (12) |
1101 | 3 | 2 | PHY Address: 0x000D (13) |
1110 | 2 | 3 | PHY Address: 0x000E (14) |
1111 | 3 | 3 | PHY Address: 0x000F (15) |