SNLS603C December 2020 – November 2022 DP83TG720R-Q1
PRODUCTION DATA
For these typical applications, use the following as input parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VDDIO | 1.8 V, 2.5 V, or 3.3 V |
De-Coupling Capacitors VDDIO (pin 34) | 10 nF, 100 nF |
De-Coupling Capacitors VDDIO (pin 22) | 10 nF, 100 nF, 2.2uF |
Combined Ferrite Bead for VDDIO | BLM18HE102SN1 |
VDDA | 3.3 V |
De-Coupling Capacitors VDDA (pin 11) | 10 nF, 100 nF, 2.2uF |
Ferrite Bead for VDDA | BLM18KG601SH1 |
VDD1p0 | 1 V |
De-Coupling Capacitors VDD1P0 (pin 9) | 10 nF, 100 nF, 2.2uF |
De-Coupling Capacitors VDDA (pin 21) | 10 nF, 100 nF, 2.2uF |
Combined Ferrite Bead for VDD1P0 | BLM18KG601SH1 |
Vsleep | 3.3 V |
DC Blocking Capacitors (1) | 0.1 μF |
Common-Mode Choke |
Murata :DLW32MH101XT2 |
Common Mode Termination Resistors(1) (3) | 1 kΩ |
MDI Coupling Capacitor | 4.7 nF |
ESD Shunt | 100 kΩ |
Reference Clock | 25-MHz |