SNLS603C December 2020 – November 2022 DP83TG720R-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDDIO | IO Supply Voltage, 1.8V operation | 1.62 | 1.8 | 1.98 | V |
IO Supply Voltage, 2.5V operation | 2.25 | 2.5 | 2.75 | ||
IO Supply Voltage, 3.3V operation | 2.97 | 3.3 | 3.63 | ||
VDDA3P3 | Core Supply Voltage, 3.3V | 2.97 | 3.3 | 3.63 | V |
VDD1P0 | Core Supply Voltage, 1.0V | 0.95 | 1 | 1.1 | V |
VSLEEP | Sleep Supply Voltage, 3.3V | 2.97 | 3.3 | 3.63 | V |
TA | Ambient temperature | –40 | 125 | °C |