SNLS603C December 2020 – November 2022 DP83TG720R-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC CHARACTERISTICS | ||||||
XI | ||||||
VIH | High-level Input Voltage | 1.3 | V | |||
VIL | Low-level Input Voltage | 0.5 | V | |||
WAKE pin | WAKE pin | WAKE pin | WAKE pin | WAKE pin | WAKE pin | WAKE pin |
VIH | High-level Input Voltage | VSLEEP = 3.3V ± 10% | 2 | V | ||
VIL | Low-level Input Voltage | VSLEEP = 3.3V ± 10% | 0.8 | V | ||
INH pin | INH pin | INH pin | INH pin | INH pin | INH pin | INH pin |
VOH | High-level Output Voltage | IOH = -2mA, VSLEEP = 3.3V ± 10% | 2.4 | V | ||
3.3V VDDIO (2) | ||||||
VOH | High-level Output Voltage | IOH = -2mA, VDDIO = 3.3V ± 10% | 2.4 | V | ||
VOL | Low-level Output Voltage | IOL = 2mA, VDDIO = 3.3V ± 10% | 0.4 | V | ||
VIH | High-level Input Voltage | VDDIO = 3.3V ± 10% | 2 | V | ||
VIL | Low-level Input Voltage | VDDIO = 3.3V ± 10% | 0.8 | V | ||
2.5V VDDIO (2) | ||||||
VOH | High-level Output Voltage | IOH = -2mA, VDDIO = 2.5V ± 10% | 2 | V | ||
VOL | Low-level Output Voltage | IOL = 2mA, VDDIO = 2.5V ± 10% | 0.4 | V | ||
VIH | High-level Input Voltage | VDDIO = 2.5V ± 10% | 1.7 | V | ||
VIL | Low-level Input Voltage | VDDIO = 2.5V ± 10% | 0.7 | V | ||
1.8V VDDIO (2) | ||||||
VOH | High-level Output Voltage | IOH = -2mA, VDDIO = 1.8V ± 10% | VDDIO – 0.45 | V | ||
VOL | Low-level Output Voltage | IOL = 2mA, VDDIO = 1.8V ± 10% | 0.45 | V | ||
VIH | High-level Input Voltage | VDDIO = 1.8V ± 10% | 0.7 * VDDIO | V | ||
VIL | Low-level Input Voltage | VDDIO = 1.8V ± 10% | 0.3 * VDDIO | V | ||
IIH | Input High Current (MDIO) | VIN = VCC, -40°C to 125°C | -5 | 5 | µA | |
IIH | Input High Current (RGMII Input pin,MDC) | VIN = VCC, -40°C to 125°C | -20 | 20 | µA | |
IOZ | Input High Current (MDIO) | VIN swept from 0V till VCC, -40°C to 125°C | -40 | 40 | µA | |
IIL | Input Low Current (RGMII Input pin, MDC, MDIO) | VIN = GND, -40°C to 125°C | -40 | 5 | µA | |
IOZL | INH | 6 | µA | |||
IOZ | Tri-state Output Current (5) | VIN swept from 0V till VCC, -40°C to 125°C | -40 | 10 | µA | |
IOZ | Tri-state Output Current (6) | VIN swept from 0V till VCC, -40°C to 125°C | -60 | 60 | µA | |
CIN | Input Capacitance | LVCMOS/LVTTL pins (3) | 2 | pF | ||
CIN | Input Capacitance | LVCMOS/LVTTL pins (4) | 4 | pF | ||
XI | 1 | pF | ||||
COUT | Output Capacitance | LVCMOS/LVTTL pins (3) | 2 | pF | ||
COUT | Output Capacitance | LVCMOS/LVTTL pins (4) | 4 | pF | ||
XO | 1 | pF | ||||
Rpull-up | Integrated Pull-Up Resistance | INT, RESET | 6.5 | 9 | 12.5 | kΩ |
Rpull-down | Integrated Pull-Down Resistance | STRP_1, RX_CTRL | 4.725 | 6.3 | 7.875 | kΩ |
Rpull-down | Integrated Pull-Down Resistance | LED_1, RX_D[3:0], RX_CLK, LED_0 | 7.3 | 9 | 13 | kΩ |
WAKE | 35 | 50 | 62.5 | kΩ | ||
Rpull-down | Integrated Pull-Up Resistance when Active | INH | 106 | Ω | ||
Rseries | Integrated MAC Series Termination Resistor ( Default) | RX_D[3:0], RX_CTRL, and RX_CLK | 24 | 42 | 52 | Ω |
Rseries | Integrated MAC Series Terminatin Resistor (with register<0x0456> = 0x0148) | RX_D[3:0], RX_CTRL, and RX_CLK | 30 | 52 | 65 | Ω |
Rseries | Integrated MAC Series Terminatin Resistor (with register<0x0456> = 0x0168) | RX_D[3:0], RX_CTRL, and RX_CLK | 40 | 70 | 84 | Ω |
CURRENT CONSUMPTION, SLEEP MODE | ||||||
ISLEEP | Sleep Supply Current | VSLEEP | 485 | 840 | µA | |
CURRENT CONSUMPTION, RESET ASSERTED | ||||||
IDDIO | IO Supply Current, VDDIO = 1.8V | VDDIO | 4 | 9 | mA | |
IDDIO | IO Supply Current, VDDIO = 2.5V | VDDIO | 5 | 12 | mA | |
IDDIO | IO Supply Current, VDDIO = 3.3V | VDDIO | 6.5 | 15 | mA | |
IDDA3P3 | Core Supply Current, 3.3V | VDDA3P3 | 5 | 8 | mA | |
IDD1P0 | Core Supply Current, 1.0V | VDD1P0 | 30 | 110 | mA | |
CURRENT CONSUMPTION, STANDBY | ||||||
IDDIO | IO Supply Current, VDDIO = 1.8V | VDDIO | 4 | 11 | mA | |
IDDIO | IO Supply Current, VDDIO = 2.5V | VDDIO | 6 | 13 | mA | |
IDDIO | IO Supply Current, VDDIO = 3.3V | VDDIO | 8 | 15 | mA | |
IDDA3P3 | Core Supply Current, 3.3V | VDDA3P3 | 16 | 18 | mA | |
IDD1P0 | Core Supply Current, 1.0V | VDD1P0 | 33 | 112 | mA | |
CURRENT CONSUMPTION, ACTIVE MODE, Voltage: +/- 10%, Traffic : 100%,Packet Size: 1518, Content : Random | ||||||
IDDIO | IO Supply Current, VDDIO = 1.8V | RGMII | 20 | 25 | mA | |
IDDIO | IO Supply Current, VDDIO = 2.5V | RGMII | 26 | 30 | mA | |
IDDIO | IO Supply Current, VDDIO = 3.3V | RGMII | 33 | 40 | mA | |
IDDA3P3 | Core Supply Current, 3.3V | RGMII | 85 | 89 | mA | |
IDD1P0 | Core Supply Current, 1.0V | RGMII | 177 | 250 | mA | |
ISLEEP | Sleep Supply Current | VSLEEP = 3.3V +/- 10% | 1000 | 1500 | µA | |
MDI CHARACTERISTICS | ||||||
VOD-MDI | Output Differential Voltage | RL(diff) = 100 Ω | 1.3 | V | ||
RMDI-DIFF | Integrated Differential MDI Termination (Active State) | TRD_P, TRD_M | 100 | Ω | ||
RMDI-DIFF | Integrated Differential MDI Termination (Sleep State) | TRD_P, TRD_M | 100 | Ω | ||
BOOTSTRAP DC CHARACTERISTICS | ||||||
2 level straps | ||||||
Vbsl_1v8 | Bootstrap Threshold | Mode 1, VDDIO = 1.8V ± 10%, 2-level | 0 | 0.35*VDDIO | V | |
Vbsh_1v8 | Bootstrap Threshold | Mode 2, VDDIO = 1.8V ± 10%, 2-level | 1.175 | VDDIO | V | |
Vbsl_2v5 | Bootstrap Threshold | Mode 1, VDDIO = 2.5V ± 10%, 2-level | 0 | 0.7 | V | |
Vbsh_2v5 | Bootstrap Threshold | Mode 2, VDDIO = 2.5V ± 10%, 2-level | 1.175 | VDDIO | V | |
Vbsl_3v3 | Bootstrap Threshold | Mode 1, VDDIO = 3.3V ± 10%, 2-level | 0 | 0.7 | V | |
Vbsh_3v3 | Bootstrap Threshold | Mode 2, VDDIO = 3.3V ± 10%, 2-level | 1.175 | VDDIO | V | |
3 level straps | ||||||
Vbs1_1V8 | Bootstrap Threshold | Mode 1, VDDIO = 1.8V ± 10%, 3-level | 0 | 0.35 * VDDIO | V | |
Vbs2_1V8 | Bootstrap Threshold | Mode 2, VDDIO = 1.8V ± 10%, 3-level | 0.40 * VDDIO | 0.75 * VDDIO | V | |
Vbs3_1V8 | Bootstrap Threshold | Mode 3, VDDIO = 1.8V ± 10%, 3-level | 0.84 * VDDIO | VDDIO | V | |
Vbs1_2V5 | Bootstrap Threshold | Mode 1, VDDIO = 2.5V ± 10%, 3-level | 0 | 0.19 * VDDIO | V | |
Vbs2_2V5 | Bootstrap Threshold | Mode 2, VDDIO = 2.5V ± 10%, 3-level | 0.27 * VDDIO | 0.41 * VDDIO | V | |
Vbs3_2V5 | Bootstrap Threshold | Mode 3, VDDIO = 2.5V ± 10%, 3-level | 0.58 * VDDIO | VDDIO | V | |
Vbs1_3V3 | Bootstrap Threshold | Mode 1, VDDIO = 3.3V ± 10%, 3-level | 0 | 0.18 * VDDIO | V | |
Vbs2_3V3 | Bootstrap Threshold | Mode 2, VDDIO = 3.3V ± 10%, 3-level | 0.22 * VDDIO | 0.42 * VDDIO | V | |
Vbs3_3V3 | Bootstrap Threshold | Mode 3, VDDIO = 3.3V ± 10%, 3-level | 0.46 * VDDIO | VDDIO | V | |
Temperature Sensor | ||||||
Temperature Sensor Resolution (LSB) | -40℃ to 125℃ | 1.5 | ℃ | |||
Temperature Sensor Accuracy ( Voltage and Temperature Variation on single part) | -40℃ to 125℃ | -7.5 | 7.5 | ℃ | ||
Temperature Sensor Accuracy ( Voltage, Temperature and Part-to-Part variation) | -40℃ to 125℃ | -21.5 | 20 | ℃ | ||
Temperature Sensor Range | -40 | 140 | ℃ | |||
Voltage Sensor | ||||||
VDDA3P3 Sensor Range | 2.66 | 3.3 | 3.96 | V | ||
VDDA3P3 Sensor Resolution (LSB) | -40℃ to 125℃ | 8.6 | mV | |||
VDDA3P3 Sensor Accuracy ( Voltage and Temperature Variation) | -40℃ to 125℃ | 8.6 | mV | |||
VDDA3P3 Sensor Accuracy Part-to-Part | -40℃ to 125℃ | -68.8 | 68.8 | mV | ||
VDD1P0 Sensor Range | 0.8 | 1.2 | V | |||
VDD1P0 Sensor Resolution (LSB) | -40℃ to 125℃ | 2.8 | mV | |||
VDD1P0 Sensor Accuracy ( Voltage and Temperature Variation) | -40℃ to 125℃ | 2.8 | mV | |||
VDD1P0 Sensor Accuracy Part-to-Part | -40℃ to 125℃ | -22.4 | 22.4 | mV | ||
VDDIO Sensor Range | 1.44 | 3.8 | V | |||
VDDIO Sensor Resolution (LSB) | -40℃ to 125℃ | 15.4 | mV | |||
VDDIO Sensor Accuracy ( Voltage and Temperature Variation) | -40℃ to 125℃ | 15.4 | mV | |||
VDDIO Sensor Accuracy Part-to-Part | -40℃ to 125℃ | -78 | 78 | mV |