SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-26 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface. Generally, the DDR3 interface is compatible with DDR3-1333 devices in the x8 or x16 widths.
NO. | PARAMETER | CONDITION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | JEDEC DDR3 device speed grade(1) | DDR clock rate = 400MHz | DDR3-800 | DDR3-1600 | |
400MHz< DDR clock rate ≤ 533MHz | DDR3-1066 | DDR3-1600 | |||
533MHz< DDR clock rate ≤ 667MHz | DDR3-1333 | DDR3-1600 | |||
2 | JEDEC DDR3 device bit width | x8 | x16 | Bits | |
3 | JEDEC DDR3 device count(2) | 2 | 4 | Devices |