SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the CAL Subsystem / CAL Subsystem Overview of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
csi2_0_dx0 | Serial data/clock input - line 0 (position 1) | I | AC1 |
csi2_0_dy0 | Serial data/clock input - line 0 (position 1) | I | AB2 |
csi2_0_dx1 | Serial data/clock input - line 1 (position 2) | I | AD1 |
csi2_0_dy1 | Serial data/clock input - line 1 (position 2) | I | AC2 |
csi2_0_dx2 | Serial data/clock input - line 2 (position 3) | I | AE2 |
csi2_0_dy2 | Serial data/clock input - line 2 (position 3) | I | AD2 |