SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The MLBSS allows connection to a MOST (Media Oriented Systems Transport) network controller for transport of media and control data between multimedia nodes. The MLBSS supports the following features:
NOTE
For more information, see the Media Local Bus (MLB) section of the Device TRM.
NOTE
MLB in 6-pin mode may require pull ups/ downs on SIG and DAT bus signals. For additional details, please consult the MLB bus interface specification.
Table 5-115 and Figure 5-77 present Timing Requirements for MLKCLK 3-Pin Option.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
1 | tc(MLBCLK) | Cycle time, MLB_CLK | 512FS | 39 | ns | |
1024FS | 19.5 | ns | ||||
2 | tw(MLBCLK) | Pulse duration, MLB_CLK high | 512FS | 14 | ns | |
1024FS | 9.3 | ns | ||||
3 | tw(MLBCLK) | Pulse duration, MLB_CLK low | 512FS | 14 | ns | |
1024FS | 6.1 | ns |
Table 5-116 and Table 5-117 present Timing Requirements and Switching Characteristics for MLB 3-Pin Option.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
5 | tsu(MLBDAT-MLBCLKL) | Setup time, MLB_DAT/MLB_SIG input valid before MLB_CLK low | 512FS | 1 | ns | |
1024FS | 1 | ns | ||||
6 | th(MLBCLKL-MLBDAT) | Hold time, MLB_DAT/MLB_SIG input valid after MLB_CLK low | 512FS | 4 | ns | |
1024FS | 2 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
7 | td(MLBCLKH-MLBDATV) | Delay time, MLBCLKH rising to MLB_DAT/MLB_SIG valid | 512FS | 0 | 10 | ns |
1024FS | 0 | 7 | ns | |||
8 | tdis(MLBCLKL-MLBDATZ) | Disable time, MLBCLKH falling to MLB_DAT/MLB_SIG Hi-Z | 512FS | 0 | 14 | ns |
1024FS | 0 | 6.1 | ns |
Table 5-118 and Figure 5-77 present Timing Requirements for MLKCLK 6-Pin Option.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
1 | tc(MLBCLKx) | Cycle time, MLB_CLKP/N | 2048FS, 4096FS | 10 | ns | |
2 | tw(MLBCLKx) | Pulse duration, MLB_CLKP/N high | 2048FS, 4096FS | 4.5 | ns | |
3 | tw(MLBCLKx) | Pulse duration, MLB_CLKP/N low | 2048FS, 4096FS | 4.5 | ns |
Table 5-119 and Table 5-120 present Timing Requirements and Switching Characteristics for MLB 6-Pin Option.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
5 | tsu(DATx-CLKxH) | Setup time, MLBP_DATx/MLBP_SIGx input valid before MLBP_CLKx rising | 2048FS | 1 | ns | |
4096FS | 0.5 - n × P/2(1)(2) | ns | ||||
6 | th(CLKxH-DATx) | Hold time, MLBP_DATx/MLBP_SIGx input valid after MLBP_CLKx rising | 2048FS | 0.5 | ns | |
4096FS | 0.6 + n × P/2(1)(2) | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
7 | td(CLKxH-DATxV) | Delay time, MLBPCLKxH rising to MLB_DATx/MLB_SIGx valid | 2048FS | 0.5 | 7 | ns |
4096FS | 0.6 + n × P/2(1)(2) | 2.5 + n × P/2 | ns | |||
8 | tdis(CLKPH-DATPZ) | Disable time, MLBPCLKxH rising to MLBP_DATx/MLBP_SIGx Hi-Z | 2048FS | 0.5 | 7 | ns |
4096FS | 0.6 + n × P/2(1)(2) | 3.5 + n × P/2 | ns |
In are presented the specific groupings of signals (IOSET) for use with MLB signals.