SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Pulse-Width Modulation (PWM) SS section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
PWMSS1 | |||
eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | A7 |
ehrpwm1_synci | EHRPWM1 Sync Input | I | A9 |
ehrpwm1_synco | EHRPWM1 Sync Output | O | A8 |
ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | B9 |
ehrpwm1A | EHRPWM1 Output A | O | B8 |
ehrpwm1B | EHRPWM1 Output B | O | C8 |
eQEP1_index | EQEP1 Index Input | IO | C7 |
eQEP1_strobe | EQEP1 Strobe Input | IO | E8 |
eQEP1A_in | EQEP1 Quadrature Input A | I | D8 |
eQEP1B_in | EQEP1 Quadrature Input B | I | B7 |
PWMSS2 | |||
eCAP2_in_PWM2_out | ECAP2 Capture Input / PWM Output | IO | B11, Y1 |
ehrpwm2_tripzone_input | EHRPWM2 Trip Zone Input | IO | C10, Y2 |
ehrpwm2A | EHRPWM2 Output A | O | E10, Y5 |
ehrpwm2B | EHRPWM2 Output B | O | D10, Y6 |
eQEP2_index | EQEP2 Index Input | IO | A10 |
eQEP2_strobe | EQEP2 Strobe Input | IO | B10 |
eQEP2A_in | EQEP2 Quadrature Input A | I | A11 |
eQEP2B_in | EQEP2 Quadrature Input B | I | F10 |
PWMSS3 | |||
eCAP3_in_PWM3_out | ECAP3 Capture Input / PWM Output | IO | AB1, B13 |
ehrpwm3_tripzone_input | EHRPWM3 Trip Zone Input | IO | AA4, F11 |
ehrpwm3A | EHRPWM3 Output A | O | A13, Y3 |
ehrpwm3B | EHRPWM3 Output B | O | AA1, E11 |
eQEP3_index | EQEP3 Index Input | IO | AA3, B12 |
eQEP3_strobe | EQEP3 Strobe Input | IO | A12, W2 |
eQEP3A_in | EQEP3 Quadrature Input A | I | D11, Y4 |
eQEP3B_in | EQEP3 Quadrature Input B | I | AA2, C11 |