SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The Spinlock module provides hardware assistance for synchronizing the processes running on multiple processors in the device:
The Spinlock module implements 256 spinlocks (or hardware semaphores), which provide an efficient way to perform a lock operation of a device resource using a single read-access, avoiding the need of a readmodify- write bus transfer that the programmable cores are not capable of.
For more information, see chapter Spinlock Module of the device TRM.