SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage(1) | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK | Production | ||
BBBBBB(3) | Base production part number | DRA710 | J6Entry Ultra Low Tier |
DRA712 | J6Entry Low Tier | ||
DRA714 | J6Entry Mid Tier | ||
DRA716 | J6Entry High Tier | ||
DRA718 | J6Entry Super High Tier | ||
r | Device revision | BLANK | SR 1.0 |
A | SR 2.0 | ||
B | SR 2.1 | ||
z | Device Speed | I | Indicates the speed grade for each of the cores in the device. For more information see Table 3-1, Device Comparison Table. |
G | |||
E | |||
OTHER | |||
Y | Device type | G | General purpose (Prototype and Production) |
E | Emulation (E) devices | ||
S | High-Security device, Secure Boot Supported | ||
D | High security prototype devices with TI Development keys (D) | ||
Yn | Letter followed by number indicates HS device with customer key | ||
PPP | Package designator | CBD | CBD S-PBGA-N538 (17mm × 17mm) Package |
Q1 | Automotive Designator | BLANK | Not meeting automotive qualification |
Q1 | Meeting Q100 equal requirements, with exceptions as specified in DM. | ||
XXXXXXX | Lot Trace Code | ||
YYY | Production Code, For TI use only | ||
ZZZ | Production Code, For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.