SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
1 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
2 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.35P (2) | ns | ||
3 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
4 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5R - 3 (3) | ns | ||
5 | tsu(AFSRX-ACLK) | Setup time, AFSR/X input valid before ACLKR/X | ACLKR/X int | 19.7 | ns | |
ACLKR/X ext in
ACLKR/X ext out |
5.6 | ns | ||||
6 | th(ACLK-AFSRX) | Hold time, AFSR/X input valid after ACLKR/X | ACLKR/X int | -1.1 | ns | |
ACLKR/X ext in
ACLKR/X ext out |
2.5 | ns | ||||
tsu(AXR-ACLK) | Setup time, AXR input valid before ACLKX | ACLKX int (ASYNC=0) | 20.3 | ns | ||
ACLKR/X ext in
ACLKR/X ext out |
5.1 | ns | ||||
8 | th(ACLK-AXR) | Hold time, AXR input valid after ACLKX | ACLKX int (ASYNC=0) | -0.8 | ns | |
ACLKR/X ext in
ACLKR/X ext out |
2.5 | ns |
CAUTION
The I/O Timings provided in this section are valid only for some McASP usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.
Table 5-74, Table 5-75, Table 5-76 and Figure 5-58 present Switching Characteristics Over Recommended Operating Conditions for McASP1 to McASP8.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
9 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
10 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.5P - 2.5 (2) | ns | ||
11 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5P - 2.5 (3) | ns | ||
13 | td(ACLK-AFSXR) | Delay time, ACLKR/X transmit edge to AFSX/R output valid | ACLKR/X int | -0.9 | 6 | ns |
ACLKR/X ext in
ACLKR/X ext out |
2 | 23.1 | ns | |||
14 | td(ACLK-AXR) | Delay time, ACLKR/X transmit edge to AXR output valid | ACLKR/X int | -1.4 | 6 | ns |
ACLKR/X ext in
ACLKR/X ext out |
2 | 24.2 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
9 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
10 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.5P - 2.5 (2) | ns | ||
11 | tc(ACLKX) | Cycle time, ACLKX | 20 | ns | ||
12 | tw(ACLKX) | Pulse duration, ACLKX high or low | 0.5P - 2.5 (3) | ns | ||
13 | td(ACLK-AFSX) | Delay time, ACLKX transmit edge to AFSX output valid | ACLKX int | -1 | 6 | ns |
ACLKX ext in
ACLKX ext out |
2 | 23.2 | ns | |||
14 | td(ACLK-AXR) | Delay time, ACLKX transmit edge to AXR output valid | ACLKX int | -1.3 | 6 | ns |
ACLKX ext in
ACLKX ext out |
2 | 23.7 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
9 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
10 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.5P - 2.5 (2) | ns | ||
11 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5P - 2.5 (3) | ns | ||
13 | td(ACLK-AFSXR) | Delay time, ACLKR/X transmit edge to AFSX/R output valid | ACLKR/X int | -0.5 | 6 | ns |
ACLKR/X ext in
ACLKR/X ext out |
1.9 | 24.5 | ns | |||
14 | td(ACLK-AXR) | Delay time, ACLKR/X transmit edge to AXR output valid | ACLKR/X int | -1.4 | 7.1 | ns |
ACLKR/X ext in
ACLKR/X ext out |
1.1 | 24.2 | ns |
NOTE
To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.
The pad control registers are presented in Table 4-32 and described in Device TRM, Control Module Chapter.
Table 5-77 through Table 5-84 explain all cases with Virtual Mode Details for McASP1/2/3/4/5/6/7/8 (see Figure 5-59 through Figure 5-66).
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : ASYNC | |||||
1 | COIFOI | CLKX / FSX: Output CLKR / FSR: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-59 |
AXR(Inputs)/CLKR/FSR | MCASP1_VIRTUAL2_ASYNC_RX | ||||
2 | COIFIO | CLKX / FSR: Output CLKR / FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-60 |
AXR(Inputs)/CLKR/FSR | MCASP1_VIRTUAL2_ASYNC_RX | ||||
3 | CIOFIO | CLKR / FSR: Output CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP1_VIRTUAL2_ASYNC_RX | See Figure 5-61 |
AXR(Inputs)/CLKR/FSR | Default (No Virtual Mode) | ||||
4 | CIOFOI | CLKR / FSX: Output CLKX / FSR: Input | AXR(Outputs)/CLKX/FSX | MCASP1_VIRTUAL2_ASYNC_RX | See Figure 5-62 |
AXR(Inputs)/CLKR/FSR | Default (No Virtual Mode) | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP1_VIRTUAL1_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP1_VIRTUAL1_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP1_VIRTUAL1_SYNC_RX | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP1_VIRTUAL1_SYNC_RX | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP2_VIRTUAL3_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP2_VIRTUAL3_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP2_VIRTUAL3_SYNC_RX(1) | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP2_VIRTUAL3_SYNC_RX(1) | ||||
AXR(Inputs)/CLKX/FSX | MCASP2_VIRTUAL1_SYNC_RX_80M(2) | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : ASYNC | |||||
1 | COIFOI | CLKX / FSX: Output CLKR / FSR: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-59 |
AXR(Inputs)/CLKR/FSR | MCASP3_VIRTUAL2_SYNC_RX | ||||
2 | COIFIO | CLKX / FSR: Output CLKR / FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-60 |
AXR(Inputs)/CLKR/FSR | MCASP3_VIRTUAL2_SYNC_RX | ||||
3 | CIOFIO | CLKR / FSR: Output CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP3_VIRTUAL2_SYNC_RX | See Figure 5-61 |
AXR(Inputs)/CLKR/FSR | MCASP3_VIRTUAL2_SYNC_RX | ||||
4 | CIOFOI | CLKR / FSX: Output CLKX / FSR: Input | AXR(Outputs)/CLKX/FSX | MCASP3_VIRTUAL2_SYNC_RX | See Figure 5-62 |
AXR(Inputs)/CLKR/FSR | MCASP3_VIRTUAL2_SYNC_RX | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP3_VIRTUAL2_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP3_VIRTUAL2_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP3_VIRTUAL2_SYNC_RX | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP3_VIRTUAL2_SYNC_RX | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : ASYNC | |||||
1 | COIFOI | CLKX / FSX: Output CLKR / FSR: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-59 |
AXR(Inputs)/CLKR/FSR | MCASP4_VIRTUAL1_SYNC_RX | ||||
2 | COIFIO | CLKX / FSR: Output CLKR / FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-60 |
AXR(Inputs)/CLKR/FSR | MCASP4_VIRTUAL1_SYNC_RX | ||||
3 | CIOFIO | CLKR / FSR: Output CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP4_VIRTUAL1_SYNC_RX | See Figure 5-61 |
AXR(Inputs)/CLKR/FSR | MCASP4_VIRTUAL1_SYNC_RX | ||||
4 | CIOFOI | CLKR / FSX: Output CLKX / FSR: Input | AXR(Outputs)/CLKX/FSX | MCASP4_VIRTUAL1_SYNC_RX | See Figure 5-62 |
AXR(Inputs)/CLKR/FSR | MCASP4_VIRTUAL1_SYNC_RX | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP4_VIRTUAL1_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP4_VIRTUAL1_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP4_VIRTUAL1_SYNC_RX | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP4_VIRTUAL1_SYNC_RX | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : ASYNC | |||||
1 | COIFOI | CLKX / FSX: Output CLKR / FSR: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-59 |
AXR(Inputs)/CLKR/FSR | MCASP5_VIRTUAL1_SYNC_RX | ||||
2 | COIFIO | CLKX / FSR: Output CLKR / FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-60 |
AXR(Inputs)/CLKR/FSR | MCASP5_VIRTUAL1_SYNC_RX | ||||
3 | CIOFIO | CLKR / FSR: Output CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP5_VIRTUAL1_SYNC_RX | See Figure 5-61 |
AXR(Inputs)/CLKR/FSR | MCASP5_VIRTUAL1_SYNC_RX | ||||
4 | CIOFOI | CLKR / FSX: Output CLKX / FSR: Input | AXR(Outputs)/CLKX/FSX | MCASP5_VIRTUAL1_SYNC_RX | See Figure 5-62 |
AXR(Inputs)/CLKR/FSR | MCASP5_VIRTUAL1_SYNC_RX | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP5_VIRTUAL1_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP5_VIRTUAL1_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP5_VIRTUAL1_SYNC_RX | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP5_VIRTUAL1_SYNC_RX | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : ASYNC | |||||
1 | COIFOI | CLKX / FSX: Output CLKR / FSR: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-59 |
AXR(Inputs)/CLKR/FSR | MCASP6_VIRTUAL1_SYNC_RX | ||||
2 | COIFIO | CLKX / FSR: Output CLKR / FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-60 |
AXR(Inputs)/CLKR/FSR | MCASP6_VIRTUAL1_SYNC_RX | ||||
3 | CIOFIO | CLKR / FSR: Output CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP6_VIRTUAL1_SYNC_RX | See Figure 5-61 |
AXR(Inputs)/CLKR/FSR | MCASP6_VIRTUAL1_SYNC_RX | ||||
4 | CIOFOI | CLKR / FSX: Output CLKX / FSR: Input | AXR(Outputs)/CLKX/FSX | MCASP6_VIRTUAL1_SYNC_RX | See Figure 5-62 |
AXR(Inputs)/CLKR/FSR | MCASP6_VIRTUAL1_SYNC_RX | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP6_VIRTUAL1_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP6_VIRTUAL1_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP6_VIRTUAL1_SYNC_RX | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP6_VIRTUAL1_SYNC_RX | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : ASYNC | |||||
1 | COIFOI | CLKX / FSX: Output CLKR / FSR: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-59 |
AXR(Inputs)/CLKR/FSR | MCASP7_VIRTUAL2_SYNC_RX | ||||
2 | COIFIO | CLKX / FSR: Output CLKR / FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-60 |
AXR(Inputs)/CLKR/FSR | MCASP7_VIRTUAL2_SYNC_RX | ||||
3 | CIOFIO | CLKR / FSR: Output CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP7_VIRTUAL2_SYNC_RX | See Figure 5-61 |
AXR(Inputs)/CLKR/FSR | MCASP7_VIRTUAL2_SYNC_RX | ||||
4 | CIOFOI | CLKR / FSX: Output CLKX / FSR: Input | AXR(Outputs)/CLKX/FSX | MCASP7_VIRTUAL2_SYNC_RX | See Figure 5-62 |
AXR(Inputs)/CLKR/FSR | MCASP7_VIRTUAL2_SYNC_RX | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP7_VIRTUAL2_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP7_VIRTUAL2_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP7_VIRTUAL2_SYNC_RX | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP7_VIRTUAL2_SYNC_RX | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
No. | CASE | CASE Description | Virtual Mode Settings | Notes | |
---|---|---|---|---|---|
Signals | Virtual Mode Value | ||||
IP Mode : ASYNC | |||||
1 | COIFOI | CLKX / FSX: Output CLKR / FSR: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-59 |
AXR(Inputs)/CLKR/FSR | MCASP8_VIRTUAL1_SYNC_RX | ||||
2 | COIFIO | CLKX / FSR: Output CLKR / FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-60 |
AXR(Inputs)/CLKR/FSR | MCASP8_VIRTUAL1_SYNC_RX | ||||
3 | CIOFIO | CLKR / FSR: Output CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP8_VIRTUAL1_SYNC_RX | See Figure 5-61 |
AXR(Inputs)/CLKR/FSR | MCASP8_VIRTUAL1_SYNC_RX | ||||
4 | CIOFOI | CLKR / FSX: Output CLKX / FSR: Input | AXR(Outputs)/CLKX/FSX | MCASP8_VIRTUAL1_SYNC_RX | See Figure 5-62 |
AXR(Inputs)/CLKR/FSR | MCASP8_VIRTUAL1_SYNC_RX | ||||
IP Mode : SYNC (CLKR / FSR internally generated from CLKX / FSX) | |||||
5 | CO-FO- | CLKX / FSX: Output | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-63 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) | ||||
6 | CI-FO- | FSX: Output CLKX: Input | AXR(Outputs)/CLKX/FSX | MCASP8_VIRTUAL1_SYNC_RX | See Figure 5-64 |
AXR(Inputs)/CLKX/FSX | MCASP8_VIRTUAL1_SYNC_RX | ||||
7 | CI-FI- | CLKX / FSX: Input | AXR(Outputs)/CLKX/FSX | MCASP8_VIRTUAL1_SYNC_RX | See Figure 5-65 |
AXR(Inputs)/CLKX/FSX | MCASP8_VIRTUAL1_SYNC_RX | ||||
8 | CO-FI- | CLKX: Output FSX: Input | AXR(Outputs)/CLKX/FSX | Default (No Virtual Mode) | See Figure 5-66 |
AXR(Inputs)/CLKX/FSX | Default (No Virtual Mode) |
Virtual IO Timings Modes must be used to ensure some IO timings for McASP1. See Table 5-29Modes Summary for a list of IO timings requiring the use of Virtual IO Timings Modes. See Table 5-85Virtual Functions Mapping for McASP1 for a definition of the Virtual modes.
Table 5-85 presents the values for DELAYMODE bitfield.
BALL | BALL NAME | Delay Mode Value | MUXMODE | |||
---|---|---|---|---|---|---|
MCASP1_VIRTUAL1_SYNC_RX | MCASP1_VIRTUAL2_ASYNC_RX | 0 | 1 | 2 | ||
C16 | mcasp1_aclkx | 15 | 14 | mcasp1_aclkx | ||
H21 | gpio6_14 | 14 | 13 | mcasp1_axr8 | ||
E17 | mcasp1_axr13 | 15 | 14 | mcasp1_axr13 | ||
A15 | mcasp1_axr4 | 14 | 13 | mcasp1_axr4 | ||
H24 | xref_clk2 | 14 | 13 | mcasp1_axr6 | ||
B17 | mcasp1_axr9 | 15 | 14 | mcasp1_axr9 | ||
A16 | mcasp1_axr7 | 14 | 13 | mcasp1_axr7 | ||
A19 | mcasp1_axr12 | 15 | 14 | mcasp1_axr12 | ||
K23 | gpio6_16 | 14 | 13 | mcasp1_axr10 | ||
K22 | gpio6_15 | 14 | 13 | mcasp1_axr9 | ||
H25 | xref_clk3 | 14 | 13 | mcasp1_axr7 | ||
A17 | mcasp1_axr6 | 14 | 13 | mcasp1_axr6 | ||
B16 | mcasp1_axr10 | 15 | 14 | mcasp1_axr10 | ||
D17 | mcasp1_fsr | N/A | 14 | mcasp1_fsr | ||
A18 | mcasp1_axr8 | 15 | 14 | mcasp1_axr8 | ||
B18 | mcasp1_axr11 | 15 | 14 | mcasp1_axr11 | ||
C14 | mcasp1_axr2 | 14 | 13 | mcasp1_axr2 | ||
C17 | mcasp1_fsx | 15 | 14 | mcasp1_fsx | ||
E16 | mcasp1_axr14 | 15 | 14 | mcasp1_axr14 | ||
F16 | mcasp1_axr15 | 15 | 14 | mcasp1_axr15 | ||
B14 | mcasp1_axr1 | 15 | 14 | mcasp1_axr1 | ||
D16 | mcasp1_aclkr | N/A | 14 | mcasp1_aclkr | ||
A14 | mcasp1_axr5 | 14 | 13 | mcasp1_axr5 | ||
J24 | xref_clk1 | 15 | 14 | mcasp1_axr5 | ||
D14 | mcasp1_axr0 | 15 | 14 | mcasp1_axr0 | ||
B15 | mcasp1_axr3 | 14 | 13 | mcasp1_axr3 | ||
J25 | xref_clk0 | 15 | 14 | mcasp1_axr4 |
Virtual IO Timings Modes must be used to ensure some IO timings for McASP2. See Table 5-29Modes Summary for a list of IO timings requiring the use of Virtual IO Timings Modes. See Table 5-86Virtual Functions Mapping for McASP2 for a definition of the Virtual modes.
Table 5-86 presents the values for DELAYMODE bitfield.
BALL | BALL NAME | Delay Mode Value | MUXMODE | |||||
---|---|---|---|---|---|---|---|---|
MCASP2_VIRTUAL1
_SYNC_RX_80M |
MCASP2_VIRTUAL2
_ASYNC_RX |
MCASP2_VIRTUAL3
_SYNC_RX |
MCASP2_VIRTUAL4
_ASYNC_RX_80M |
0 | 1 | 2 | ||
B22 | mcasp3_axr0 | 15 | 14 | 10 | 9 | mcasp2_axr14 | ||
D20 | mcasp2_axr6 | 14 | 13 | 12 | 11 | mcasp2_axr6 | ||
C19 | mcasp2_axr5 | 14 | 13 | 12 | 11 | mcasp2_axr5 | ||
D19 | mcasp2_fsx | 15 | 14 | 10 | 9 | mcasp2_fsx | ||
H24 | xref_clk2 | 12 | 11 | 10 | 9 | mcasp2_axr10 | ||
B21 | mcasp2_axr3 | 15 | 14 | 10 | 9 | mcasp2_axr3 | ||
A22 | mcasp3_aclkx | 15 | 14 | 10 | 9 | mcasp2_axr12 | ||
E19 | mcasp2_aclkx | 15 | 14 | 10 | 9 | mcasp2_aclkx | ||
C20 | mcasp2_axr7 | 14 | 13 | 12 | 11 | mcasp2_axr7 | ||
H25 | xref_clk3 | 12 | 11 | 10 | 9 | mcasp2_axr11 | ||
B23 | mcasp3_axr1 | 15 | 14 | 10 | 8 | mcasp2_axr15 | ||
A23 | mcasp3_fsx | 15 | 14 | 10 | 9 | mcasp2_axr13 | ||
A21 | mcasp2_axr2 | 15 | 14 | 10 | 9 | mcasp2_axr2 | ||
B20 | mcasp2_axr4 | 14 | 13 | 12 | 11 | mcasp2_axr4 | ||
J24 | xref_clk1 | 10 | 9 | 8 | 6 | mcasp2_axr9 | ||
B19 | mcasp2_axr1 | 14 | 13 | 12 | 11 | mcasp2_axr1 | ||
A20 | mcasp2_axr0 | 14 | 13 | 12 | 11 | mcasp2_axr0 | ||
J25 | xref_clk0 | 10 | 9 | 8 | 6 | mcasp2_axr8 |
Virtual IO Timings Modes must be used to ensure some IO timings for McASP3/4/5/6/7/8. See Table 5-29Modes Summary for a list of IO timings requiring the use of Virtual IO Timings Modes. See Table 5-87Virtual Functions Mapping for McASP3/4/5/6/7/8 for a definition of the Virtual modes.
Table 5-87 presents the values for DELAYMODE bitfield.
BALL | BALL NAME | Delay Mode Value | MUXMODE | ||
---|---|---|---|---|---|
0 | 1 | 2 | |||
MCASP3_VIRTUAL2_SYNC_RX | |||||
B21 | mcasp2_axr3 | 8 | mcasp3_axr3 | ||
A22 | mcasp3_aclkx | 8 | mcasp3_aclkx | mcasp3_aclkr | |
B22 | mcasp3_axr0 | 8 | mcasp3_axr0 | ||
B23 | mcasp3_axr1 | 6 | mcasp3_axr1 | ||
A23 | mcasp3_fsx | 8 | mcasp3_fsx | mcasp3_fsr | |
A21 | mcasp2_axr2 | 8 | mcasp3_axr2 | ||
MCASP4_VIRTUAL1_SYNC_RX | |||||
B25 | mcasp4_fsx | 14 | mcasp4_fsx | mcasp4_fsr | |
C23 | mcasp4_aclkx | 14 | mcasp4_aclkx | mcasp4_aclkr | |
A24 | mcasp4_axr0 | 14 | mcasp4_axr0 | ||
D23 | mcasp4_axr1 | 14 | mcasp4_axr1 | ||
A14 | mcasp1_axr5 | 12 | mcasp4_axr3 | ||
A15 | mcasp1_axr4 | 12 | mcasp4_axr2 | ||
MCASP5_VIRTUAL1_SYNC_RX | |||||
AC3 | mcasp5_aclkx | 14 | mcasp5_aclkx | mcasp5_aclkr | |
U6 | mcasp5_fsx | 14 | mcasp5_fsx | mcasp5_fsr | |
AC4 | mcasp5_axr1 | 14 | mcasp5_axr1 | ||
A17 | mcasp1_axr6 | 12 | mcasp5_axr2 | ||
AA5 | mcasp5_axr0 | 14 | mcasp5_axr0 | ||
A16 | mcasp1_axr7 | 12 | mcasp5_axr3 | ||
MCASP6_VIRTUAL1_SYNC_RX | |||||
C14 | mcasp1_axr2 | 12 | mcasp6_axr2 | ||
B15 | mcasp1_axr3 | 12 | mcasp6_axr3 | ||
B16 | mcasp1_axr10 | 10 | mcasp6_aclkx | mcasp6_aclkr | |
B17 | mcasp1_axr9 | 10 | mcasp6_axr1 | ||
A18 | mcasp1_axr8 | 10 | mcasp6_axr0 | ||
B18 | mcasp1_axr11 | 10 | mcasp6_fsx | mcasp6_fsr | |
MCASP7_VIRTUAL2_SYNC_RX | |||||
A19 | mcasp1_axr12 | 10 | mcasp7_axr0 | ||
F16 | mcasp1_axr15 | 10 | mcasp7_fsx | mcasp7_fsr | |
E16 | mcasp1_axr14 | 10 | mcasp7_aclkx | mcasp7_aclkr | |
E17 | mcasp1_axr13 | 10 | mcasp7_axr1 | ||
D16 | mcasp1_aclkr | 13 | mcasp7_axr2 | ||
D17 | mcasp1_fsr | 13 | mcasp7_axr3 | ||
MCASP8_VIRTUAL1_SYNC_RX | |||||
B20 | mcasp2_axr4 | 10 | mcasp8_axr0 | ||
C20 | mcasp2_axr7 | 10 | mcasp8_fsx | mcasp8_fsr | |
D20 | mcasp2_axr6 | 10 | mcasp8_aclkx | mcasp8_aclkr | |
C19 | mcasp2_axr5 | 10 | mcasp8_axr1 |