SPRS960G June 2016 – November 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Video Input Port (VIP) section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Video Input 1 | |||
vin1a_clk0 | Video Input 1 Port A Clock input. Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. | I | G3, J24, Y5 |
vin1a_d0 | Video Input 1 Port A Data input | I | AA1, B23, F1, J25 |
vin1a_d1 | Video Input 1 Port A Data input | I | B22, E2, Y3 |
vin1a_d2 | Video Input 1 Port A Data input | I | A23, E1, W2 |
vin1a_d3 | Video Input 1 Port A Data input | I | A22, AA3, C1 |
vin1a_d4 | Video Input 1 Port A Data input | I | AA2, B21, D1 |
vin1a_d5 | Video Input 1 Port A Data input | I | A21, D2, Y4 |
vin1a_d6 | Video Input 1 Port A Data input | I | B1, D19, Y1 |
vin1a_d7 | Video Input 1 Port A Data input | I | B2, E19, Y2 |
vin1a_d8 | Video Input 1 Port A Data input | I | C2, F16 |
vin1a_d9 | Video Input 1 Port A Data input | I | D3, E16 |
vin1a_d10 | Video Input 1 Port A Data input | I | A2, E17 |
vin1a_d11 | Video Input 1 Port A Data input | I | A19, B3 |
vin1a_d12 | Video Input 1 Port A Data input | I | B18, C3 |
vin1a_d13 | Video Input 1 Port A Data input | I | B16, C4 |
vin1a_d14 | Video Input 1 Port A Data input | I | A3, B17 |
vin1a_d15 | Video Input 1 Port A Data input | I | A18, B4 |
vin1a_d16 | Video Input 1 Port A Data input | I | M1 |
vin1a_d17 | Video Input 1 Port A Data input | I | M2 |
vin1a_d18 | Video Input 1 Port A Data input | I | L2 |
vin1a_d19 | Video Input 1 Port A Data input | I | L1 |
vin1a_d20 | Video Input 1 Port A Data input | I | K3 |
vin1a_d21 | Video Input 1 Port A Data input | I | K2 |
vin1a_d22 | Video Input 1 Port A Data input | I | J1 |
vin1a_d23 | Video Input 1 Port A Data input | I | K1 |
vin1a_de0 | Video Input 1 Port A Field ID input | I | C17, J2, Y6 |
vin1a_fld0 | Video Input 1 Port A Field ID input | I | C16, L3 |
vin1a_hsync0 | Video Input 1 Port A Horizontal Sync input | I | AA4, B14, K4 |
vin1a_vsync0 | Video Input 1 Port A Vertical Sync input | I | AB1, D14, H1 |
vin1b_clk1 | Video Input 1 Port B Clock input | I | J2, L5 |
vin1b_d0 | Video Input 1 Port B Data input | I | L6, M1 |
vin1b_d1 | Video Input 1 Port B Data input | I | M2, N5 |
vin1b_d2 | Video Input 1 Port B Data input | I | L2, N6 |
vin1b_d3 | Video Input 1 Port B Data input | I | L1, T4 |
vin1b_d4 | Video Input 1 Port B Data input | I | K3, T5 |
vin1b_d5 | Video Input 1 Port B Data input | I | K2, N2 |
vin1b_d6 | Video Input 1 Port B Data input | I | J1, P2 |
vin1b_d7 | Video Input 1 Port B Data input | I | K1, N1 |
vin1b_de1 | Video Input 1 Port B Field ID input | I | L3, P4 |
vin1b_fld1 | Video Input 1 Port B Field ID input | I | G1, N4 |
vin1b_hsync1 | Video Input 1 Port B Horizontal Sync input | I | K4, P3 |
vin1b_vsync1 | Video Input 1 Port B Vertical Sync input | I | H1, R2 |
Video Input 2 | |||
vin2a_clk0 | Video Input 2 Port A Clock input. | I | D8, L5 |
vin2a_d0 | Video Input 2 Port A Data input | I | C8, L6 |
vin2a_d1 | Video Input 2 Port A Data input | I | B9, N5 |
vin2a_d2 | Video Input 2 Port A Data input | I | A7, N6 |
vin2a_d3 | Video Input 2 Port A Data input | I | A9, T4 |
vin2a_d4 | Video Input 2 Port A Data input | I | A8, T5 |
vin2a_d5 | Video Input 2 Port A Data input | I | A11, N2 |
vin2a_d6 | Video Input 2 Port A Data input | I | F10, P2 |
vin2a_d7 | Video Input 2 Port A Data input | I | A10, N1 |
vin2a_d8 | Video Input 2 Port A Data input | I | B10, P1 |
vin2a_d9 | Video Input 2 Port A Data input | I | E10, N3 |
vin2a_d10 | Video Input 2 Port A Data input | I | D10, R1 |
vin2a_d11 | Video Input 2 Port A Data input | I | C10, P5 |
vin2a_d12 | Video Input 2 Port A Data input | I | B11 |
vin2a_d13 | Video Input 2 Port A Data input | I | D11 |
vin2a_d14 | Video Input 2 Port A Data input | I | C11 |
vin2a_d15 | Video Input 2 Port A Data input | I | B12 |
vin2a_d16 | Video Input 2 Port A Data input | I | A12 |
vin2a_d17 | Video Input 2 Port A Data input | I | A13 |
vin2a_d18 | Video Input 2 Port A Data input | I | E11 |
vin2a_d19 | Video Input 2 Port A Data input | I | F11 |
vin2a_d20 | Video Input 2 Port A Data input | I | B13 |
vin2a_d21 | Video Input 2 Port A Data input | I | E13 |
vin2a_d22 | Video Input 2 Port A Data input | I | C13 |
vin2a_d23 | Video Input 2 Port A Data input | I | D13 |
vin2a_de0 | Video Input 2 Port A Field ID input | I | B7, P4 |
vin2a_fld0 | Video Input 2 Port A Field ID input | I | B7, C7, N4 |
vin2a_hsync0 | Video Input 2 Port A Horizontal Sync input | I | E8, P3 |
vin2a_vsync0 | Video Input 2 Port A Vertical Sync input | I | B8, R2 |
vin2b_clk1 | Video Input 2 Port B Clock input | I | AB1, C7, L4, H6 |
vin2b_d0 | Video Input 2 Port B Data input | I | AA1, D13, A4 |
vin2b_d1 | Video Input 2 Port B Data input | I | C13, Y3, E7 |
vin2b_d2 | Video Input 2 Port B Data input | I | E13, W2, D6 |
vin2b_d3 | Video Input 2 Port B Data input | I | AA3, B13, C5 |
vin2b_d4 | Video Input 2 Port B Data input | I | AA2, F11, B5 |
vin2b_d5 | Video Input 2 Port B Data input | I | E11, Y4, D7 |
vin2b_d6 | Video Input 2 Port B Data input | I | A13, Y1, C6 |
vin2b_d7 | Video Input 2 Port B Data input | I | A12, Y2, A5 |
vin2b_de1 | Video Input 2 Port B Field ID input | I | AA4, B7, H2 |
vin2b_fld1 | Video Input 2 Port B Field ID input | I | B7, H6 |
vin2b_hsync1 | Video Input 2 Port B Horizontal Sync input | I | E8, Y5, B6 |
vin2b_vsync1 | Video Input 2 Port B Vertical Sync input | I | B8, Y6, A6 |