Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRA72x Infotainment Applications Processor Silicon Revision 2.0 and 2.1
1 Device Overview
1.1 Features
- Architecture designed for infotainment applications
- Video, image, and graphics processing support
- Full-HD video (1920 × 1080p, 60 fps)
- Multiple video inputs and video outputs
- 2D and 3D graphics
- Arm®Cortex®-A15 microprocessor subsystem
- C66x floating-point VLIW DSP cores
- Fully object-code compatible with C67x and C64x+
- Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
- Up to 512KB of on-chip L3 RAM
- Level 3 (L3) and level 4 (L4) interconnects
- DDR3/DDR3L External Memory Interface (EMIF) module
- Supports up to DDR3-1333 (667 MHz)
- Up to 2GB across single chip select
- Dual Arm®Cortex®-M4 Image Processing Units (IPU)
- IVA-HD subsystem
- Display subsystem
- Display controller with DMA engine and up to three pipelines
- HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
- 2D-graphics accelerator (BB2D) subsystem
- Video Processing Engine (VPE)
- Single-core PowerVR™ SGX544 3D GPU
- One Video Input Port (VIP) module
- Support for up to four multiplexed input ports
- General-Purpose Memory Controller (GPMC)
- Enhanced Direct Memory Access (EDMA) controller
- 2-Port Gigabit Ethernet switch
- Sixteen 32-bit general-purpose timers
- 32-bit MPU watchdog timer
- Six high speed Inter-Integrated Circuit (I2C™) ports
- HDQ/1-Wire® interface
- Ten configurable UART/IrDA/CIR modules
- Four Multichannel Serial Peripheral Interfaces (McSPI)
- Quad Serial Peripheral Interface (QSPI)
- Media Local Bus subsystem (MLBSS)
- Real-Time Clock subsystem (RTCSS)
- SATA interface
- Eight Multichannel Audio Serial Port (McASP) modules
- SuperSpeed USB 3.0 dual-role device
- High Speed USB 2.0 dual-role device
- High Speed USB 2.0 on-the-go
- Four MultiMedia Card/Secure Digital®/Secure Digital Input Output interfaces (MMC™/SD®/SDIO)
- PCI-Express® (PCIe®) revision 3.0 subsystems with two 5-Gbps lanes
- One 2-lane Gen2-compliant port
- or two 1-lane Gen2-compliant ports
- Dual Controller Area Network (DCAN) modules
- MIPI® Camera Serial Interface 2 (CSI-2)
- Up to 215 General-Purpose I/O (GPIO) pins
- Device security features
- Hardware crypto accelerators and DMA
- Firewalls
- JTAG lock
- Secure keys
- Secure ROM and Boot
- Customer programmable keys (Silicon Revision 2.1)
- Power, reset, and clock management
- On-chip debug with CTools technology
- 28-nm CMOS technology
- 23 mm × 23 mm, 0.8-mm Pitch, 760-Pin BGA (ABC)