SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see Pulse-Width Modulation Subsystem chapter in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
PWMSS1 | |||
eQEP1A_in | EQEP1 Quadrature Input A | I | E1 |
eQEP1B_in | EQEP1 Quadrature Input B | I | G2 |
eQEP1_index | EQEP1 Index Input | IO | H7 |
eQEP1_strobe | EQEP1 Strobe Input | IO | G1 |
ehrpwm1A | EHRPWM1 Output A | O | G6 |
ehrpwm1B | EHRPWM1 Output B | O | F2 |
ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | F3 |
eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | D1 |
ehrpwm1_synci | EHRPWM1 Sync Input | I | E2 |
ehrpwm1_synco | EHRPWM1 Sync Output | O | D2 |
PWMSS2 | |||
eQEP2A_in | EQEP2 Quadrature Input A | I | F4 |
eQEP2B_in | EQEP2 Quadrature Input B | I | C1 |
eQEP2_index | EQEP2 Index Input | IO | E4 |
eQEP2_strobe | EQEP2 Strobe Input | IO | F5 |
ehrpwm2A | EHRPWM2 Output A | O | AC5 / E6 |
ehrpwm2B | EHRPWM2 Output B | O | AB4 / D3 |
ehrpwm2_tripzone_input | EHRPWM2 Trip Zone Input | IO | AD4 / F6 |
eCAP2_in_PWM2_out | ECAP2 Capture Input / PWM Output | IO | AC4 / D5 |
PWMSS3 | |||
eQEP3A_in | EQEP3 Quadrature Input A | I | AC7 / C2 |
eQEP3B_in | EQEP3 Quadrature Input B | I | AC6 / C3 |
eQEP3_index | EQEP3 Index Input | IO | AC9 / C4 |
eQEP3_strobe | EQEP3 Strobe Input | IO | AC3 / B2 |
ehrpwm3A | EHRPWM3 Output A | O | AC8 / D6 |
ehrpwm3B | EHRPWM3 Output B | O | AD6 / C5 |
ehrpwm3_tripzone_input | EHRPWM3 Trip Zone Input | IO | AB8 / A3 |
eCAP3_in_PWM3_out | ECAP3 Capture Input / PWM Output | IO | AB5 / B3 |