SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
AC coupling capacitors are required on the transmit data pair. Table 8-21 shows the requirements for these capacitors.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
PCIe AC coupling capacitor value | 90 | 100 | 110 | nF |
PCIe AC coupling capacitor package size | 0402 | 0603 | EIA(1)(2) |