SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 8-18 shows the stackup and feature sizes required for these types of SATA connections.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Number of ground plane cuts allowed within SATA routing region | - | - | 0 | Cuts |
Number of layers between SATA routing area and reference plane | - | - | 0 | Layers |
PCB Routing clearance | 4 | Mils | ||
PCB Trace width | 4 | Mils |