SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.
NOTE
POH is a functional of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH to achieve the same reliability performance. For assessment of alternate use cases, contact your local TI representative.
IP | DUTY CYCLE | VOLTAGE DOMAIN | VOLTAGE (V) (MAX) | FREQUENCY (MHz) (MAX) | Tj(°C) | POH |
---|---|---|---|---|---|---|
Arm | 70% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(1) | 20000 |
30% | vdd_mpu | Retention | 0 | |||
40% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(1) | 20000 | |
60% | vdd_mpu | OPP_HIGH | 1000 | |||
55% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(1) | 20000 | |
45% | vdd_mpu | OPP_NOM | 1000 | |||
100% | vdd_mpu | OPP_HIGH | 1176 | Automotive Profile(1) | 20000 | |
100% | vdd_mpu | OPP_NOM | 1000 | Automotive Profile(1) | 20000 | |
Others(2) | 100% | All | All Support OPPs | Automotive Profile(1) | 20000 |