SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
NOTE
For more information, see Control Module chapter, Control Module Register Manual section in the device TRM.