SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | tsu(RXD-RX_CLK) | Setup time, receive selected signals valid before miin_rxclk | 8 | ns | |
tsu(RX_DV-RX_CLK) | |||||
tsu(RX_ER-RX_CLK) | |||||
2 | th(RX_CLK-RXD) | Hold time, receive selected signals valid after miin_rxclk | 8 | ns | |
th(RX_CLK-RX_DV) | |||||
th(RX_CLK-RX_ER) |
Table 7-73 and Figure 7-55 present timing requirements for GMAC MIIn Transmit 10/100Mbit/s.