SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device includes 6 inter-integrated circuit (I2C) modules which provide an interface to other devices compliant with Philips Semiconductors Inter-IC bus (I2C) specification version 2.1. External components attached to this 2-wire serial bus can transmit/receive 8-bit data to/from the device through the I2C module.
NOTE
Note that, on I2C1 and I2C2, due to characteristics of the open drain IO cells, HS mode is not supported.
NOTE
Inter-integrated circuit i (i=1 to 6) module is also referred to as I2Ci.
NOTE
For more information, see Multimaster High Speed I2C Controller section in the device TRM.
Table 7-33, Table 7-34 and Figure 7-23 assume testing over the recommended operating conditions and electrical characteristic conditions below.