SPRS989F December 2016 – December 2018 DRA74P , DRA75P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
Table 5-1 describes the maximum supported frequency per speed grade for DRA75xP/DRA74xP devices.
Device Speed | Maximum frequency (MHz) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
MPU | DSP | EVE | IVA | ISP | GPU | IPU | L3 | DDR3/DDR3L | DDR2 | |
DRA7xxxP | 1500 | 750 | 650 (1) | 532 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
DRA7xxxL | 1176 | 750 | 650 (1) | 532 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
DRA7xxxJ | 1000 | 750 | 650 (1) | 532 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |