SPRS950F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 8-44 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface. Generally, the DDR3 interface is compatible with DDR3-1066 devices in the x8 or x16 widths.
NO. | PARAMETER | CONDITION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | JEDEC DDR3 device speed grade(1) | DDR clock rate = 400MHz | DDR3-800 | DDR3-1600 | |
400MHz< DDR clock rate ≤ 533MHz | DDR3-1066 | DDR3-1600 | |||
2 | JEDEC DDR3 device bit width | x8 | x16 | Bits | |
3 | JEDEC DDR3 device count(2) | 2 | 4 | Devices |