SPRS950F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 8-25 shows the stackup and feature sizes required for these types of PCIe connections.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Number of ground plane cuts allowed within PCIe routing region | - | - | 0 | Cuts |
Number of layers between PCIe routing area and reference plane (1) | - | - | 0 | Layers |
PCB Routing clearance | 4 | Mils | ||
PCB Trace width | 4 | Mils |