SPRS950F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Real Time Clock (RTC) SS section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Wakeup0 | RTC External Wakeup Input 0 | I | AD17 |
Wakeup1 | RTC External Wakeup Input 1 | I | AC17 |
Wakeup2 | RTC External Wakeup Input 2 | I | AB16 |
Wakeup3 | RTC External Wakeup Input 3 | I | AC16 |
rtc_porz | RTC Power Domain Power-On Reset Input | I | AB17 |
rtc_osc_xi_clkin32 | RTC Oscillator Input. Crystal connection to internal RTC oscillator. Functions as an RTC clock input when an external oscillator is used. | I | AE14 |
rtc_osc_xo | RTC Oscillator Output | O | AD14 |
rtc_iso(1) | RTC domain isolation signal. | I | AF14 |
on_off | RTC Power Enable output pin | O | Y11 |