SPRS950F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Timers section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
timer1 | PWM output/event trigger input | IO | M4 / E21 |
timer2 | PWM output/event trigger input | IO | N6 / F20 |
timer3 | PWM output/event trigger input | IO | N1 / F21 |
timer4 | PWM output/event trigger input | IO | P7 / D12 |
timer5 | PWM output/event trigger input | IO | U2 / B12 |
timer6 | PWM output/event trigger input | IO | T2 / A11 |
timer7 | PWM output/event trigger input | IO | R3 / B13 |
timer8 | PWM output/event trigger input | IO | P4 / A12 |
timer9 | PWM output/event trigger input | IO | P9 / E14 |
timer10 | PWM output/event trigger input | IO | N9 / A13 |
timer11 | PWM output/event trigger input | IO | R4 / G14 |
timer12 | PWM output/event trigger input | IO | N7 / F14 |
timer13 | PWM output/event trigger input | IO | D18 / AF8 |
timer14 | PWM output/event trigger input | IO | E17 / AE9 |
timer15 | PWM output/event trigger input | IO | B26/ AF9/ AC10 |
timer16 | PWM output/event trigger input | IO | C23/ AD9/ AB10 |