SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the CAL Subsystem / CAL Subsystem Overview of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
csi2_0_dx0 | Serial data/clock input - line 0 (position 1) | I | AD17 |
csi2_0_dx1 | Serial data/clock input - line 1 (position 2) | I | AF16 |
csi2_0_dx2 | Serial data/clock input - line 2 (position 3) | I | AF19 |
csi2_0_dx3 | Serial data/clock input - line 3 (position 4) | I | AE15 |
csi2_0_dx4 | Serial data input only - line 4 (position 5)(1) | I | AE19 |
csi2_0_dy0 | Serial data/clock input - line 0 (position 1) | I | AD18 |
csi2_0_dy1 | Serial data/clock input - line 1 (position 2) | I | AF17 |
csi2_0_dy2 | Serial data/clock input - line 2 (position 3) | I | AF20 |
csi2_0_dy3 | Serial data/clock input - line 3 (position 4) | I | AE16 |
csi2_0_dy4 | Serial data input only - line 4 (position 5)(1) | I | AE18 |
csi2_1_dx0 | Serial data/clock input - line 0 (position 1) | I | AC13 |
csi2_1_dx1 | Serial data/clock input - line 1 (position 2) | I | AD15 |
csi2_1_dx2 | Serial data/clock input - line 2 (position 3) | I | AC16 |
csi2_1_dy0 | Serial data/clock input - line 0 (position 1) | I | AC14 |
csi2_1_dy1 | Serial data/clock input - line 1 (position 2) | I | AD14 |
csi2_1_dy2 | Serial data/clock input - line 2 (position 3) | I | AC17 |